FLSB - Levelling Sets - Short Version
NBK (锅屋百迪株式会社)
机械要素零件
Levelling Sets
FLSB
Powered by
CAD模型選擇
{nbk/man_machine_elements/levelling_sets/flsb/flsb_a_asmtab.prj},{NB=FLSB-80-39-A},{CN=FLSB-80-39-A},{D=80},{D1=39.0},{M=M60},{NDM=60},{H1=38},{H=50},{S=12},{B=11.000},{D1X=73.000},{DX=74.000},{DY=7.000},{D2X=59.000},{D2Y=1.000},{D3X=61.000},{A=16.000},{H3=12.000},{D22X=33.000},{C=0.500},{P=2.000},{VER=16},{PPATH=flsb_a/flsb_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D
Dimension D
[mm]
D1
Dimension d
[mm]
M
Thread
ⁿ/ₐ
H1
Height h
[mm]
H
Height H
[mm]
S
Dimension s
[mm]
FLSB-25-6.6-A
FLSB-25-6.6-A
25
6.6
M15
15
19
4
FLSB-32-6.6-A
FLSB-32-6.6-A
32
6.6
M20
18
23
5
FLSB-32-9-A
FLSB-32-9-A
32
9.0
M20
18
23
5
FLSB-32-11-A
FLSB-32-11-A
32
11.0
M20
18
23
5
FLSB-45-11-A
FLSB-45-11-A
45
11.0
M30
22
29
7
FLSB-45-13.5-A
FLSB-45-13.5-A
45
13.5
M30
22
29
7
FLSB-45-17.5-A
FLSB-45-17.5-A
45
17.5
M30
22
29
7
FLSB-58-17.5-A
FLSB-58-17.5-A
58
17.5
M40
28
37
9
FLSB-58-22-A
FLSB-58-22-A
58
22.0
M40
28
37
9
FLSB-58-26-A
FLSB-58-26-A
58
26.0
M40
28
37
9
FLSB-70-22-A
FLSB-70-22-A
70
22.0
M50
33
43
10
FLSB-70-26-A
FLSB-70-26-A
70
26.0
M50
33
43
10
FLSB-70-33-A
FLSB-70-33-A
70
33.0
M50
33
43
10
FLSB-80-26-A
FLSB-80-26-A
80
26.0
M60
38
50
12
FLSB-80-33-A
FLSB-80-33-A
80
33.0
M60
38
50
12
FLSB-80-39-A
FLSB-80-39-A
80
39.0
M60
38
50
12
FLSB-25-6.6-AK
FLSB-25-6.6-AK
25
6.6
M15
20
24
4
FLSB-32-6.6-AK
FLSB-32-6.6-AK
32
6.6
M20
24
29
5
FLSB-32-9-AK
FLSB-32-9-AK
32
9.0
M20
24
29
5
FLSB-32-11-AK
FLSB-32-11-AK
32
11.0
M20
24
29
5
FLSB-45-11-AK
FLSB-45-11-AK
45
11.0
M30
29
36
7
FLSB-45-13.5-AK
FLSB-45-13.5-AK
45
13.5
M30
29
36
7
FLSB-45-17.5-AK
FLSB-45-17.5-AK
45
17.5
M30
29
36
7
FLSB-58-17.5-AK
FLSB-58-17.5-AK
58
17.5
M40
37
46
9
FLSB-58-22-AK
FLSB-58-22-AK
58
22.0
M40
37
46
9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表