QPHAH-1
NBK (锅屋百迪株式会社)
机械要素零件
油位窗
QPHAH
Powered by
CAD模型選擇
{nbk/man_machine_elements/oil_elements/qphah/qphah_1.prj},{NB=QPHAH-60-G11/2-AS-1},{CN=QPHAH-60-G11/2-AS-1},{TYPE=AS},{D=60},{M=-},{G=G11/2},{VERS=1},{NDMX=47.803},{NDM=47.803},{D3=2},{P=0.000},{D4=M5},{H=22.0},{LM=13.0},{M2=M5},{LF=8},{SD=2},{L3=8},{B=50},{C=57.7},{D2K=30.291},{D4G=5},{D4K=4.134},{LX=1.500},{LX1=2.000},{V1=1},{MASS=120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
D
[mm]
M
Thread
ⁿ/ₐ
G
Thread
ⁿ/ₐ
H
[mm]
LM
[mm]
M2
Thread
ⁿ/ₐ
LF
[mm]
B
[mm]
C
[mm]
QPHAH-19-M14-1.5-OS-1
QPHAH-19-M14-1.5-OS-1
19
M14x1.5
-
15.5
8.0
M5
8
15
17.3
QPHAH-19-M14-1.5-ES-1
QPHAH-19-M14-1.5-ES-1
19
M14x1.5
-
15.5
8.0
M5
8
15
17.3
QPHAH-19-M14-1.5-AS-1
QPHAH-19-M14-1.5-AS-1
19
M14x1.5
-
15.5
8.0
M5
8
15
17.3
QPHAH-22-M16-1.5-OS-1
QPHAH-22-M16-1.5-OS-1
22
M16x1.5
-
15.5
8.0
M5
8
18
20.8
QPHAH-22-M16-1.5-ES-1
QPHAH-22-M16-1.5-ES-1
22
M16x1.5
-
15.5
8.0
M5
8
18
20.8
QPHAH-22-M16-1.5-AS-1
QPHAH-22-M16-1.5-AS-1
22
M16x1.5
-
15.5
8.0
M5
8
18
20.8
QPHAH-26-M20-1.5-OS-1
QPHAH-26-M20-1.5-OS-1
26
M20x1.5
-
16.0
8.5
M5
8
21
24.3
QPHAH-26-M20-1.5-ES-1
QPHAH-26-M20-1.5-ES-1
26
M20x1.5
-
16.0
8.5
M5
8
21
24.3
QPHAH-26-M20-1.5-AS-1
QPHAH-26-M20-1.5-AS-1
26
M20x1.5
-
16.0
8.5
M5
8
21
24.3
QPHAH-32-M26-1.5-OS-1
QPHAH-32-M26-1.5-OS-1
32
M26x1.5
-
17.0
9.0
M5
8
27
31.2
QPHAH-32-M27-1.5-OS-1
QPHAH-32-M27-1.5-OS-1
32
M27x1.5
-
17.0
9.0
M5
8
27
31.2
QPHAH-32-M26-1.5-ES-1
QPHAH-32-M26-1.5-ES-1
32
M26x1.5
-
17.0
9.0
M5
8
27
31.2
QPHAH-32-M27-1.5-ES-1
QPHAH-32-M27-1.5-ES-1
32
M27x1.5
-
17.0
9.0
M5
8
27
31.2
QPHAH-32-M26-1.5-AS-1
QPHAH-32-M26-1.5-AS-1
32
M26x1.5
-
17.0
9.0
M5
8
27
31.2
QPHAH-32-M27-1.5-AS-1
QPHAH-32-M27-1.5-AS-1
32
M27x1.5
-
17.0
9.0
M5
8
27
31.2
QPHAH-40-M33-1.5-OS-1
QPHAH-40-M33-1.5-OS-1
40
M33x1.5
-
19.5
11.0
M5
8
32
37.0
QPHAH-40-M33-1.5-ES-1
QPHAH-40-M33-1.5-ES-1
40
M33x1.5
-
19.5
11.0
M5
8
32
37.0
QPHAH-40-M33-1.5-AS-1
QPHAH-40-M33-1.5-AS-1
40
M33x1.5
-
19.5
11.0
M5
8
32
37.0
QPHAH-50-M40-1.5-OS-1
QPHAH-50-M40-1.5-OS-1
50
M40x1.5
-
21.0
12.0
M5
8
41
47.3
QPHAH-50-M42-1.5-OS-1
QPHAH-50-M42-1.5-OS-1
50
M42x1.5
-
21.0
12.0
M5
8
41
47.3
QPHAH-50-M42-2-OS-1
QPHAH-50-M42-2-OS-1
50
M42x2
-
21.0
12.0
M5
8
41
47.3
QPHAH-50-M40-1.5-ES-1
QPHAH-50-M40-1.5-ES-1
50
M40x1.5
-
21.0
12.0
M5
8
41
47.3
QPHAH-50-M42-1.5-ES-1
QPHAH-50-M42-1.5-ES-1
50
M42x1.5
-
21.0
12.0
M5
8
41
47.3
QPHAH-50-M42-2-ES-1
QPHAH-50-M42-2-ES-1
50
M42x2
-
21.0
12.0
M5
8
41
47.3
QPHAH-50-M40-1.5-AS-1
QPHAH-50-M40-1.5-AS-1
50
M40x1.5
-
21.0
12.0
M5
8
41
47.3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表