PCBLS-NI - Ball Lock Pin with Knob
NBK (锅屋百迪株式会社)
机械要素零件
定位销
PCBLS - 锁止销
Powered by
CAD模型選擇
{nbk/man_machine_elements/plunger/pcbls/pcbls_ni.prj},{NB=PCBLS-25-150-NI},{CN=PCBLS-25-150-NI},{L=150},{D=25},{D1=30.8},{D2=30.4},{L1=22.3},{D3=50},{H=54.3},{SLOAD=21},{MASS=23}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
L
Dimension L
[mm]
D
Dimension d
[mm]
D1
Dimension d1
[mm]
D2
Dimension d2
[mm]
L1
Dimension L1
[mm]
D3
Dimension D
[mm]
H
Dimension H
[mm]
PCBLS-5-10-NI
PCBLS-5-10-NI
10
5
5.5
10.2
6.2
23
20.2
PCBLS-5-15-NI
PCBLS-5-15-NI
15
5
5.5
10.2
6.2
23
20.2
PCBLS-5-20-NI
PCBLS-5-20-NI
20
5
5.5
10.2
6.2
23
20.2
PCBLS-5-25-NI
PCBLS-5-25-NI
25
5
5.5
10.2
6.2
23
20.2
PCBLS-5-30-NI
PCBLS-5-30-NI
30
5
5.5
10.2
6.2
23
20.2
PCBLS-5-35-NI
PCBLS-5-35-NI
35
5
5.5
10.2
6.2
23
20.2
PCBLS-5-40-NI
PCBLS-5-40-NI
40
5
5.5
10.2
6.2
23
20.2
PCBLS-5-45-NI
PCBLS-5-45-NI
45
5
5.5
10.2
6.2
23
20.2
PCBLS-5-50-NI
PCBLS-5-50-NI
50
5
5.5
10.2
6.2
23
20.2
PCBLS-5-60-NI
PCBLS-5-60-NI
60
5
5.5
10.2
6.2
23
20.2
PCBLS-5-70-NI
PCBLS-5-70-NI
70
5
5.5
10.2
6.2
23
20.2
PCBLS-5-80-NI
PCBLS-5-80-NI
80
5
5.5
10.2
6.2
23
20.2
PCBLS-6-10-NI
PCBLS-6-10-NI
10
6
7.0
10.2
7.2
23
20.2
PCBLS-6-15-NI
PCBLS-6-15-NI
15
6
7.0
10.2
7.2
23
20.2
PCBLS-6-20-NI
PCBLS-6-20-NI
20
6
7.0
10.2
7.2
23
20.2
PCBLS-6-25-NI
PCBLS-6-25-NI
25
6
7.0
10.2
7.2
23
20.2
PCBLS-6-30-NI
PCBLS-6-30-NI
30
6
7.0
10.2
7.2
23
20.2
PCBLS-6-35-NI
PCBLS-6-35-NI
35
6
7.0
10.2
7.2
23
20.2
PCBLS-6-40-NI
PCBLS-6-40-NI
40
6
7.0
10.2
7.2
23
20.2
PCBLS-6-45-NI
PCBLS-6-45-NI
45
6
7.0
10.2
7.2
23
20.2
PCBLS-6-50-NI
PCBLS-6-50-NI
50
6
7.0
10.2
7.2
23
20.2
PCBLS-6-60-NI
PCBLS-6-60-NI
60
6
7.0
10.2
7.2
23
20.2
PCBLS-6-70-NI
PCBLS-6-70-NI
70
6
7.0
10.2
7.2
23
20.2
PCBLS-6-80-NI
PCBLS-6-80-NI
80
6
7.0
10.2
7.2
23
20.2
PCBLS-8-10-NI
PCBLS-8-10-NI
10
8
9.5
13.2
8.4
27
26.8
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表