PDBLS - Ball Lock Pin with L - Handle
NBK (锅屋百迪株式会社)
机械要素零件
定位销
PDBLS - Ball Lock Pin with L - Handle
Powered by
CAD模型選擇
{nbk/man_machine_elements/plunger/pdbls/pdbls.prj},{NB=PDBLS-25-150},{CN=PDBLS-25-150},{L=150},{D=25},{D1=30.8},{D2=33.0},{L1=22.0},{D3=72.5},{H=51.5},{B=40.5},{VERS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
L
Dimension L
[mm]
D
Dimension d
[mm]
D1
Dimension d1
[mm]
D2
Dimension d2
[mm]
L1
Dimension L1
[mm]
D3
Dimension D
[mm]
H
Dimension H
[mm]
B
Dimension B
[mm]
PDBLS-5-10
PDBLS-5-10
10
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-15
PDBLS-5-15
15
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-20
PDBLS-5-20
20
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-25
PDBLS-5-25
25
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-30
PDBLS-5-30
30
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-35
PDBLS-5-35
35
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-40
PDBLS-5-40
40
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-45
PDBLS-5-45
45
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-50
PDBLS-5-50
50
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-60
PDBLS-5-60
60
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-70
PDBLS-5-70
70
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-5-80
PDBLS-5-80
80
5
5.5
13.5
6.0
33.0
26.5
17.5
PDBLS-6-10
PDBLS-6-10
10
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-15
PDBLS-6-15
15
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-20
PDBLS-6-20
20
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-25
PDBLS-6-25
25
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-30
PDBLS-6-30
30
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-35
PDBLS-6-35
35
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-40
PDBLS-6-40
40
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-45
PDBLS-6-45
45
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-50
PDBLS-6-50
50
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-60
PDBLS-6-60
60
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-70
PDBLS-6-70
70
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-6-80
PDBLS-6-80
80
6
7.0
13.5
7.0
33.0
26.5
17.5
PDBLS-8-10
PDBLS-8-10
10
8
9.5
18.0
8.2
43.5
34.0
23.0
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表