PRMLS - Lock Pin with magnet
NBK (锅屋百迪株式会社)
机械要素零件
定位销
PRMLS - Lock Pin with magnet
Powered by
CAD模型選擇
{nbk/man_machine_elements/plunger/prmls/prmls.prj},{NB=PRMLS-8-52},{CN=PRMLS-8-52},{L=52},{D=8},{D1=17.5},{L1=1.3},{D3=26},{H=22.0},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
L
Dimension L
[mm]
D
Dimension d
[mm]
D1
Dimension d1
[mm]
L1
Dimension L1
[mm]
D3
Dimension D
[mm]
H
Dimension H
[mm]
PRMLS-6-12
PRMLS-6-12
12
6
17.5
1.3
26
22.0
PRMLS-6-17
PRMLS-6-17
17
6
17.5
1.3
26
22.0
PRMLS-6-22
PRMLS-6-22
22
6
17.5
1.3
26
22.0
PRMLS-6-27
PRMLS-6-27
27
6
17.5
1.3
26
22.0
PRMLS-6-32
PRMLS-6-32
32
6
17.5
1.3
26
22.0
PRMLS-6-42
PRMLS-6-42
42
6
17.5
1.3
26
22.0
PRMLS-6-52
PRMLS-6-52
52
6
17.5
1.3
26
22.0
PRMLS-8-17
PRMLS-8-17
17
8
17.5
1.3
26
22.0
PRMLS-8-22
PRMLS-8-22
22
8
17.5
1.3
26
22.0
PRMLS-8-27
PRMLS-8-27
27
8
17.5
1.3
26
22.0
PRMLS-8-32
PRMLS-8-32
32
8
17.5
1.3
26
22.0
PRMLS-8-42
PRMLS-8-42
42
8
17.5
1.3
26
22.0
PRMLS-8-52
PRMLS-8-52
52
8
17.5
1.3
26
22.0
PRMLS-8-62
PRMLS-8-62
62
8
17.5
1.3
26
22.0
PRMLS-10-18
PRMLS-10-18
18
10
23.0
2.2
34
28.5
PRMLS-10-23
PRMLS-10-23
23
10
23.0
2.2
34
28.5
PRMLS-10-28
PRMLS-10-28
28
10
23.0
2.2
34
28.5
PRMLS-10-33
PRMLS-10-33
33
10
23.0
2.2
34
28.5
PRMLS-10-43
PRMLS-10-43
43
10
23.0
2.2
34
28.5
PRMLS-10-53
PRMLS-10-53
53
10
23.0
2.2
34
28.5
PRMLS-10-63
PRMLS-10-63
63
10
23.0
2.2
34
28.5
PRMLS-12-23
PRMLS-12-23
23
12
23.0
2.2
34
28.5
PRMLS-12-33
PRMLS-12-33
33
12
23.0
2.2
34
28.5
PRMLS-12-43
PRMLS-12-43
43
12
23.0
2.2
34
28.5
PRMLS-12-53
PRMLS-12-53
53
12
23.0
2.2
34
28.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表