FGBDS-E-SI - Rubber Bumper with Screw
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FGBDS - Rubber Bumper with Screw
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fgbds/fgbds_e_si.prj},{NB=FGBDS-50-M10-E-55-SI},{CN=FGBDS-50-M10-E-55-SI},{D=50},{H=43.0},{M=M10},{NDM=10},{LF=8},{DD=32.0},{T=2},{SC=148},{ML=1580},{MD=10.7},{MASS=96},{COL=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D
Dimension D
[mm]
H
Dimension H
[mm]
M
Thread
ⁿ/ₐ
LF
Dimension Lf
[mm]
DD
Dimension d
[mm]
T
Dimension t
[mm]
FGBDS-19-M5-E-55-SI
FGBDS-19-M5-E-55-SI
19
16.0
M5
5
12.0
2
FGBDS-25-M6-E-55-SI
FGBDS-25-M6-E-55-SI
25
20.5
M6
6
16.5
2
FGBDS-32-M8-E-55-SI
FGBDS-32-M8-E-55-SI
32
26.0
M8
8
21.0
2
FGBDS-38-M8-E-55-SI
FGBDS-38-M8-E-55-SI
38
32.0
M8
8
24.5
2
FGBDS-50-M10-E-55-SI
FGBDS-50-M10-E-55-SI
50
43.0
M10
8
32.0
2
FGBDS-19-M5-E-55-SI-BL
FGBDS-19-M5-E-55-SI-BL
19
16.0
M5
5
12.0
2
FGBDS-25-M6-E-55-SI-BL
FGBDS-25-M6-E-55-SI-BL
25
20.5
M6
6
16.5
2
FGBDS-32-M8-E-55-SI-BL
FGBDS-32-M8-E-55-SI-BL
32
26.0
M8
8
21.0
2
FGBDS-38-M8-E-55-SI-BL
FGBDS-38-M8-E-55-SI-BL
38
32.0
M8
8
24.5
2
FGBDS-50-M10-E-55-SI-BL
FGBDS-50-M10-E-55-SI-BL
50
43.0
M10
8
32.0
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表