FNAMS-S - Leveling Adjuster with External Hexagon at the Bottom - for use with Anchor Bolt
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FNAM-S / FNAMS-S - Leveling Adjuster with External Hexagon at the Bottom - for Use With Anchor Bolt
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fnam_s_fnams_s/fnams_s.prj},{NB=FNAMS-50-M8-40-B1-S},{IDNR=},{CN=FNAMS-50-M8-40-B1-S},{D=50},{M=M8},{LM=40},{H=26},{H1=18},{C=45},{A=25},{SW1=17},{SW2=-},{XSW2=0},{L1=-},{XL1=0.0},{M1=8},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
D
Diameter
[mm]
M
Thread
ⁿ/ₐ
LM
Length of Thread min.
[mm]
H
Height
[mm]
H1
Height
[mm]
C
Dimensions
[mm]
A
Dimension
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
L1
Nut height
[mm]
FNAMS-50-M8-40-B1-S
FNAMS-50-M8-40-B1-S
50
M8
40
26
18
45
25
17
-
-
FNAMS-50-M8-50-B1-S
FNAMS-50-M8-50-B1-S
50
M8
50
26
18
45
25
17
-
-
FNAMS-50-M8-63-B1-S
FNAMS-50-M8-63-B1-S
50
M8
63
26
18
45
25
17
-
-
FNAMS-50-M10-50-B1-S
FNAMS-50-M10-50-B1-S
50
M10
50
26
18
45
25
17
-
-
FNAMS-50-M10-60-B1-S
FNAMS-50-M10-60-B1-S
50
M10
60
26
18
45
25
17
-
-
FNAMS-50-M10-80-B1-S
FNAMS-50-M10-80-B1-S
50
M10
80
26
18
45
25
17
-
-
FNAMS-50-M10-100-B1-S
FNAMS-50-M10-100-B1-S
50
M10
100
26
18
45
25
17
-
-
FNAMS-50-M12-60-B1-S
FNAMS-50-M12-60-B1-S
50
M12
60
26
18
45
25
17
-
-
FNAMS-50-M12-80-B1-S
FNAMS-50-M12-80-B1-S
50
M12
80
26
18
45
25
17
-
-
FNAMS-50-M12-100-B1-S
FNAMS-50-M12-100-B1-S
50
M12
100
26
18
45
25
17
-
-
FNAMS-50-M12-125-B1-S
FNAMS-50-M12-125-B1-S
50
M12
125
26
18
45
25
17
-
-
FNAMS-60-M8-40-B1-S
FNAMS-60-M8-40-B1-S
60
M8
40
27
19
50
25
17
-
-
FNAMS-60-M8-50-B1-S
FNAMS-60-M8-50-B1-S
60
M8
50
27
19
50
25
17
-
-
FNAMS-60-M8-63-B1-S
FNAMS-60-M8-63-B1-S
60
M8
63
27
19
50
25
17
-
-
FNAMS-60-M10-50-B1-S
FNAMS-60-M10-50-B1-S
60
M10
50
27
19
50
25
17
-
-
FNAMS-60-M10-60-B1-S
FNAMS-60-M10-60-B1-S
60
M10
60
27
19
50
25
17
-
-
FNAMS-60-M10-80-B1-S
FNAMS-60-M10-80-B1-S
60
M10
80
27
19
50
25
17
-
-
FNAMS-60-M10-100-B1-S
FNAMS-60-M10-100-B1-S
60
M10
100
27
19
50
25
17
-
-
FNAMS-60-M12-60-B1-S
FNAMS-60-M12-60-B1-S
60
M12
60
27
19
50
25
17
-
-
FNAMS-60-M12-80-B1-S
FNAMS-60-M12-80-B1-S
60
M12
80
27
19
50
25
17
-
-
FNAMS-60-M12-100-B1-S
FNAMS-60-M12-100-B1-S
60
M12
100
27
19
50
25
17
-
-
FNAMS-60-M12-125-B1-S
FNAMS-60-M12-125-B1-S
60
M12
125
27
19
50
25
17
-
-
FNAMS-80-M8-40-B1-S
FNAMS-80-M8-40-B1-S
80
M8
40
28
20
70
30
17
-
-
FNAMS-80-M8-50-B1-S
FNAMS-80-M8-50-B1-S
80
M8
50
28
20
70
30
17
-
-
FNAMS-80-M8-63-B1-S
FNAMS-80-M8-63-B1-S
80
M8
63
28
20
70
30
17
-
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表