FUFS-D1-X - Stainless Steel-Levelling feet without fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FUFS-D1-X - Stainless Steel-Levelling feet without fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fufs_d1_x/fufs_d1_x.prj},{NB=FUFS-40-M8-25-D1-X (0-0)},{MC=FUFS-40-M8-25-D1-X},{D1=40},{NDM=8},{H1=2.0},{L6MAX=0},{WEIGHT=0.0652},{PARTNUMBER=GN 41-40-M8-25-D1-X},{EGPARTNUMBER=GN 41-40-M8-25-D1-X},{JDPARTNUMBER=GN 41-40-M8-25-D1-X},{ITEMID=41-40-M8-25-D1-X},{NORMNR=GN 41},{D2=M8},{H33=11},{H44=-},{FORM=D1},{FORMX='B0','D0','D1','D3'},{AUSF=X},{AUSF1='S','SK','X'},{L1=-},{L11='40','50','63'},{LL='-'},{L2=-},{L21=-},{L3=-},{L31=-},{L77=25},{SW77=14},{TT=8},{D3=-},{D4=-},{H11=2.0},{H22=1.5},{H55=-},{H66=3.5},{L44=-},{L55=-},{M=-},{SW11=17},{SW22=-},{SW33=-},{SW44=-},{SW55=-},{SW66=-},{CTN=84879059},{CTNUS=},{ROHS=YES},{PPATH=../fuafs_b0_x/parts/gn_41_asmtpl.prj},{INFOGANTER=Produktdetails},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L7
[mm]
SW7
[mm]
T
[mm]
H1
[mm]
S
[mm]
FUFS-40-M8-25-D1-X
FUFS-40-M8-25-D1-X
40
M8
D1
X
25
14
8
2.0
1.5
FUFS-40-M10-28-D1-X
FUFS-40-M10-28-D1-X
40
M10
D1
X
28
14
10
2.0
1.5
FUFS-40-M12-31-D1-X
FUFS-40-M12-31-D1-X
40
M12
D1
X
31
17
12
2.0
1.5
FUFS-40-M16-37-D1-X
FUFS-40-M16-37-D1-X
40
M16
D1
X
37
22
16
2.0
1.5
FUFS-50-M8-25-D1-X
FUFS-50-M8-25-D1-X
50
M8
D1
X
25
14
8
2.5
2.0
FUFS-50-M10-28-D1-X
FUFS-50-M10-28-D1-X
50
M10
D1
X
28
14
10
2.5
2.0
FUFS-50-M12-32-D1-X
FUFS-50-M12-32-D1-X
50
M12
D1
X
32
17
12
2.5
2.0
FUFS-50-M16-37-D1-X
FUFS-50-M16-37-D1-X
50
M16
D1
X
37
22
16
2.5
2.0
FUFS-60-M8-25-D1-X
FUFS-60-M8-25-D1-X
60
M8
D1
X
25
14
8
2.5
2.0
FUFS-60-M10-28-D1-X
FUFS-60-M10-28-D1-X
60
M10
D1
X
28
14
10
2.5
2.0
FUFS-60-M12-32-D1-X
FUFS-60-M12-32-D1-X
60
M12
D1
X
32
17
12
2.5
2.0
FUFS-60-M16-37-D1-X
FUFS-60-M16-37-D1-X
60
M16
D1
X
37
22
16
2.5
2.0
FUFS-80-M8-26-D1-X
FUFS-80-M8-26-D1-X
80
M8
D1
X
26
14
8
3.0
2.0
FUFS-80-M10-29-D1-X
FUFS-80-M10-29-D1-X
80
M10
D1
X
29
14
10
3.0
2.0
FUFS-80-M12-32-D1-X
FUFS-80-M12-32-D1-X
80
M12
D1
X
32
17
12
3.0
2.0
FUFS-80-M16-38-D1-X
FUFS-80-M16-38-D1-X
80
M16
D1
X
38
22
16
3.0
2.0
FUFS-80-M20-45-D1-X
FUFS-80-M20-45-D1-X
80
M20
D1
X
45
27
20
3.0
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表