FUMS-D3-V - Stainless Steel-Levelling feet without fixing lug
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FUMS-D3-V - Stainless Steel-Levelling feet without fixing lug
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fums_d3_v/fums_d3_v.prj},{NB=Edelstahl-Stellfuss GN 41-60-M16-75-D3-V (0-0)},{MC=FUMS-60-M16-75-D3-V},{D1=60},{NDM=16},{H1=2.5},{L6MAX=29},{WEIGHT=0.1606},{PARTNUMBER=GN 41-60-M16-75-D3-V},{EGPARTNUMBER=GN 41-60-M16-75-D3-V},{JDPARTNUMBER=GN 41-60-M16-75-D3-V},{ITEMID=41-60-M16-75-D3-V},{NORMNR=GN 41},{D2=M16},{H33=-},{H44=17},{FORM=D3},{FORMX='B0','D0','D1','D3'},{AUSF=V},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L1=-},{L11='75','100','125','150','200'},{LL='-'},{L2=75},{L21='75','100','125','150'},{L3=-},{L31='110','135','160','185'},{L77=37},{SW77=22},{TT=16},{D3=-},{D4=-},{H11=2.5},{H22=2.0},{H55=14},{H66=4.5},{L44=45},{L55=45},{M=-},{SW11=-},{SW22=12},{SW33=8},{SW44=10},{SW55=12},{SW66=20},{WINKEL=0},{L6=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MC
Model Code
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L2
[mm]
H1
[mm]
H5
[mm]
H6
[mm]
SW4
[mm]
SW5
[mm]
L9
[mm]
SW8
[mm]
FUMS-60-M16-75-D3-V
FUMS-60-M16-75-D3-V
60
M16
D3
V
75
2.5
14
4.5
10
12
-
-
FUMS-60-M16-100-D3-V
FUMS-60-M16-100-D3-V
60
M16
D3
V
100
2.5
14
4.5
10
12
-
-
FUMS-60-M16-125-D3-V
FUMS-60-M16-125-D3-V
60
M16
D3
V
125
2.5
14
4.5
10
12
-
-
FUMS-60-M16-150-D3-V
FUMS-60-M16-150-D3-V
60
M16
D3
V
150
2.5
14
4.5
10
12
-
-
FUMS-60-M16-75-D3-VK
FUMS-60-M16-75-D3-VK
60
M16
D3
VK
75
2.5
14
4.5
10
12
14.8
24
FUMS-60-M16-100-D3-VK
FUMS-60-M16-100-D3-VK
60
M16
D3
VK
100
2.5
14
4.5
10
12
14.8
24
FUMS-60-M16-125-D3-VK
FUMS-60-M16-125-D3-VK
60
M16
D3
VK
125
2.5
14
4.5
10
12
14.8
24
FUMS-60-M16-150-D3-VK
FUMS-60-M16-150-D3-VK
60
M16
D3
VK
150
2.5
14
4.5
10
12
14.8
24
FUMS-80-M16-75-D3-V
FUMS-80-M16-75-D3-V
80
M16
D3
V
75
3.0
15
5
10
12
-
-
FUMS-80-M16-100-D3-V
FUMS-80-M16-100-D3-V
80
M16
D3
V
100
3.0
15
5
10
12
-
-
FUMS-80-M16-125-D3-V
FUMS-80-M16-125-D3-V
80
M16
D3
V
125
3.0
15
5
10
12
-
-
FUMS-80-M16-150-D3-V
FUMS-80-M16-150-D3-V
80
M16
D3
V
150
3.0
15
5
10
12
-
-
FUMS-80-M16-75-D3-VK
FUMS-80-M16-75-D3-VK
80
M16
D3
VK
75
3.0
15
5
10
12
14.8
24
FUMS-80-M16-100-D3-VK
FUMS-80-M16-100-D3-VK
80
M16
D3
VK
100
3.0
15
5
10
12
14.8
24
FUMS-80-M16-125-D3-VK
FUMS-80-M16-125-D3-VK
80
M16
D3
VK
125
3.0
15
5
10
12
14.8
24
FUMS-80-M16-150-D3-VK
FUMS-80-M16-150-D3-VK
80
M16
D3
VK
150
3.0
15
5
10
12
14.8
24
FUMS-80-M20-100-D3-V
FUMS-80-M20-100-D3-V
80
M20
D3
V
100
3.0
15
5
13
16
-
-
FUMS-80-M20-125-D3-V
FUMS-80-M20-125-D3-V
80
M20
D3
V
125
3.0
15
5
13
16
-
-
FUMS-80-M20-150-D3-V
FUMS-80-M20-150-D3-V
80
M20
D3
V
150
3.0
15
5
13
16
-
-
FUMS-80-M20-200-D3-V
FUMS-80-M20-200-D3-V
80
M20
D3
V
200
3.0
15
5
13
16
-
-
FUMS-80-M20-100-D3-VK
FUMS-80-M20-100-D3-VK
80
M20
D3
VK
100
3.0
15
5
13
16
18
30
FUMS-80-M20-125-D3-VK
FUMS-80-M20-125-D3-VK
80
M20
D3
VK
125
3.0
15
5
13
16
18
30
FUMS-80-M20-150-D3-VK
FUMS-80-M20-150-D3-VK
80
M20
D3
VK
150
3.0
15
5
13
16
18
30
FUMS-80-M20-200-D3-VK
FUMS-80-M20-200-D3-VK
80
M20
D3
VK
200
3.0
15
5
13
16
18
30
FUMS-80-M24-100-D3-V
FUMS-80-M24-100-D3-V
80
M24
D3
V
100
3.0
18
5
17
20
-
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表