MJS-CSE - Curved Jaw - type Flexible Coupling
NBK (锅屋百迪株式会社)
联轴器
联轴器
弹性间隔体型
MJS
Powered by
CAD模型選擇
{nbk/motion_control_parts/couplicon_mini/jaw_type/mjs/mjs_cse_asmtab.prj},{NB=MJS-20CSE-EBL-3-12E},{CNX=MJS-20CSE-EBL},{D=3},{D1=12},{A=20},{L=7.0},{L1=18.0},{L2=11},{W=26},{B=8},{C=1.0},{E=6.0},{F=3.50},{M1=M4},{M2=M5},{M1X=4},{M2X=5},{POS=10},{PPATH=mjs_cse_asmtpl.prj},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Diameter
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
W
Width
[mm]
B
Width
[mm]
C
Width
[mm]
E
Diameter
[mm]
F
Length
[mm]
G
Width G
[mm]
M
Thread M
ⁿ/ₐ
M1
Thread M1
ⁿ/ₐ
M2
Thread M2
ⁿ/ₐ
MJS-20CSE-EBL-3-12E
MJS-20CSE-EBL-3-12E
20
7.0
18.0
11
26
8
1.0
6.0
3.50
6.50
M2.5
M4
M5
MJS-20CSE-EGR-3-12E
MJS-20CSE-EGR-3-12E
20
7.0
18.0
11
26
8
1.0
6.0
3.50
6.50
M2.5
M4
M5
MJS-20CSE-ERD-3-12E
MJS-20CSE-ERD-3-12E
20
7.0
18.0
11
26
8
1.0
6.0
3.50
6.50
M2.5
M4
M5
MJS-20CSE-EWH-3-12E
MJS-20CSE-EWH-3-12E
20
7.0
18.0
11
26
8
1.0
6.0
3.50
6.50
M2.5
M4
M5
MJS-30CSE-EBL-6-15E
MJS-30CSE-EBL-6-15E
30
9.5
17.0
20
28
10
1.5
10.0
4.75
10.00
M4
M5
M6
MJS-30CSE-EGR-6-15E
MJS-30CSE-EGR-6-15E
30
9.5
17.0
20
28
10
1.5
10.0
4.75
10.00
M4
M5
M6
MJS-30CSE-ERD-6-15E
MJS-30CSE-ERD-6-15E
30
9.5
17.0
20
28
10
1.5
10.0
4.75
10.00
M4
M5
M6
MJS-30CSE-EWH-6-15E
MJS-30CSE-EWH-6-15E
30
9.5
17.0
20
28
10
1.5
10.0
4.75
10.00
M4
M5
M6
MJS-40CSE-EBL-8-20E
MJS-40CSE-EBL-8-20E
40
17.0
21.0
25
40
12
2.0
17.0
8.50
14.00
M5
M6
M8
MJS-40CSE-EGR-8-20E
MJS-40CSE-EGR-8-20E
40
17.0
21.0
25
40
12
2.0
17.0
8.50
14.00
M5
M6
M8
MJS-40CSE-ERD-8-20E
MJS-40CSE-ERD-8-20E
40
17.0
21.0
25
40
12
2.0
17.0
8.50
14.00
M5
M6
M8
MJS-40CSE-EWH-8-20E
MJS-40CSE-EWH-8-20E
40
17.0
21.0
25
40
12
2.0
17.0
8.50
14.00
M5
M6
M8
MJS-55CSE-EBL-10-25E
MJS-55CSE-EBL-10-25E
55
18.0
26.0
27
46
14
2.0
26.0
9.00
20.00
M6
M8
M10
MJS-55CSE-EGR-10-25E
MJS-55CSE-EGR-10-25E
55
18.0
26.0
27
46
14
2.0
26.0
9.00
20.00
M6
M8
M10
MJS-55CSE-ERD-10-25E
MJS-55CSE-ERD-10-25E
55
18.0
26.0
27
46
14
2.0
26.0
9.00
20.00
M6
M8
M10
MJS-55CSE-EWH-10-25E
MJS-55CSE-EWH-10-25E
55
18.0
26.0
27
46
14
2.0
26.0
9.00
20.00
M6
M8
M10
MJS-65CSE-EBL-14-30E
MJS-65CSE-EBL-14-30E
65
21.0
27.5
32
51
15
2.5
29.5
10.50
24.00
M8
M10
M12
MJS-65CSE-EGR-14-30E
MJS-65CSE-EGR-14-30E
65
21.0
27.5
32
51
15
2.5
29.5
10.50
24.00
M8
M10
M12
MJS-65CSE-ERD-14-30E
MJS-65CSE-ERD-14-30E
65
21.0
27.5
32
51
15
2.5
29.5
10.50
24.00
M8
M10
M12
MJS-65CSE-EWH-14-30E
MJS-65CSE-EWH-14-30E
65
21.0
27.5
32
51
15
2.5
29.5
10.50
24.00
M8
M10
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表