您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
F3S type
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.75kW~2.2kW (NEW)
Outdoor gearmotor NEW
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/0_75kw_2_2kw_new/outdoor_gm_new/f3s_ch_075_out_new_asmtab.prj},{NB=F3S30N10-CW08TWCEV4(R)},{VT=380/400/400/440 50/50/60/60(V/Hz)},{MCT=0.75kW},{B=Outdoor,400V with Brake},{OS=30},{TBT=MD_E-BOX },{PCT=R},{PTB=},{CNSORDERNO=F3S30N10-CW08TWCEV4},{MS=Standard},{MT=Outdoor},{TYPE=Hollow shaft},{GH=F3S30-2-075},{KEY=30},{KEY1=0},{SPC=-},{GHL=190.0},{M=MD-T040},{FC=MD-IP075BW-2},{MFC=210.0},{TI=MD_E-BOX },{TL=433.0},{GH1=F3S30-2-075},{VER=1},{PPATH=../../new_assemblys/new_f3s/f3s_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S30N5-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/5
30
E-BOX
F3S30N5-CW08TNCEN
F3S30N7-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/7
30
E-BOX
F3S30N7-CW08TNCEN
F3S30N10-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/10
30
E-BOX
F3S30N10-CW08TNCEN
F3S30N12-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/12
30
E-BOX
F3S30N12-CW08TNCEN
F3S30N15-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/15
30
E-BOX
F3S30N15-CW08TNCEN
F3S30N20-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/20
30
E-BOX
F3S30N20-CW08TNCEN
F3S30N25-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/25
30
E-BOX
F3S30N25-CW08TNCEN
F3S30N30-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/30
30
E-BOX
F3S30N30-CW08TNCEN
F3S35N5-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/5
35
E-BOX
F3S35N5-CW08TNCEN
F3S35N7-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/7
35
E-BOX
F3S35N7-CW08TNCEN
F3S35N10-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/10
35
E-BOX
F3S35N10-CW08TNCEN
F3S35N12-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/12
35
E-BOX
F3S35N12-CW08TNCEN
F3S35N15-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/15
35
E-BOX
F3S35N15-CW08TNCEN
F3S35N20-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/20
35
E-BOX
F3S35N20-CW08TNCEN
F3S35N25-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/25
35
E-BOX
F3S35N25-CW08TNCEN
F3S35N30-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/30
35
E-BOX
F3S35N30-CW08TNCEN
F3S35N40-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/40
35
E-BOX
F3S35N40-CW08TNCEN
F3S35N50-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/50
35
E-BOX
F3S35N50-CW08TNCEN
F3S35N60-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/60
35
E-BOX
F3S35N60-CW08TNCEN
F3S45N80-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/80
45
E-BOX
F3S45N80-CW08TNCEN
F3S45N100-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/100
45
E-BOX
F3S45N100-CW08TNCEN
F3S45N120-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/120
45
E-BOX
F3S45N120-CW08TNCEN
F3S45N160-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/160
45
E-BOX
F3S45N160-CW08TNCEN
F3S45N200-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/200
45
E-BOX
F3S45N200-CW08TNCEN
F3S45N240-CW08TNCEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/240
45
E-BOX
F3S45N240-CW08TNCEN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表