您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
T shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Standard gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Concentric solid shaft (F3F type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/f3_series/f3f/t_shaft.prj},{NB=F3F32T30-MP15TNNTN },{IDNR=},{CNSORDERNO=F3F32T30-MP15TNNTN},{V=200/50,200/60,220/60(V/Hz)},{C=1.5kW},{R=1/30},{OS=32},{B=w/o Brake},{BOX=ecoT-BOX},{PTB=},{S=T type(Solid shaft)},{GH=F3F32T-2-150-Gearhead},{GH1=F3F32T-2-150},{KEY=KEY32},{GHL=222.5},{M=PE150},{ME=PE150M},{ML=276.5},{BW=0},{TL=499.0},{PPATH=../../../asmsfg_asmtpl/f3f_asmtpl_2.prj},{ATTX=T}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
C
Motor capacity
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
B
Brake
ⁿ/ₐ
BOX
Terminal box
ⁿ/ₐ
F3F28T5-MP08TNNTN
F3F28T5-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/5
28
w/o Brake
ecoT-BOX
F3F28T7-MP08TNNTN
F3F28T7-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/7
28
w/o Brake
ecoT-BOX
F3F28T10-MP08TNNTN
F3F28T10-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/10
28
w/o Brake
ecoT-BOX
F3F28T12-MP08TNNTN
F3F28T12-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/12
28
w/o Brake
ecoT-BOX
F3F28T15-MP08TNNTN
F3F28T15-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/15
28
w/o Brake
ecoT-BOX
F3F28T20-MP08TNNTN
F3F28T20-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/20
28
w/o Brake
ecoT-BOX
F3F28T25-MP08TNNTN
F3F28T25-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/25
28
w/o Brake
ecoT-BOX
F3F28T30-MP08TNNTN
F3F28T30-MP08TNNTN
200/50,200/60,220/60(V/Hz...
0.75kW
1/30
28
w/o Brake
ecoT-BOX
F3F28T5-MP08TWNTN
F3F28T5-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/5
28
w/o Brake
ecoT-BOX
F3F28T7-MP08TWNTN
F3F28T7-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/7
28
w/o Brake
ecoT-BOX
F3F28T10-MP08TWNTN
F3F28T10-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/10
28
w/o Brake
ecoT-BOX
F3F28T12-MP08TWNTN
F3F28T12-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/12
28
w/o Brake
ecoT-BOX
F3F28T15-MP08TWNTN
F3F28T15-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/15
28
w/o Brake
ecoT-BOX
F3F28T20-MP08TWNTN
F3F28T20-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/20
28
w/o Brake
ecoT-BOX
F3F28T25-MP08TWNTN
F3F28T25-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/25
28
w/o Brake
ecoT-BOX
F3F28T30-MP08TWNTN
F3F28T30-MP08TWNTN
380/50,400/50,400/60,440/...
0.75kW
1/30
28
w/o Brake
ecoT-BOX
F3F28T5-MP08TNNTB2
F3F28T5-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/5
28
200V with Brake
ecoT-BOX
F3F28T7-MP08TNNTB2
F3F28T7-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/7
28
200V with Brake
ecoT-BOX
F3F28T10-MP08TNNTB2
F3F28T10-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/10
28
200V with Brake
ecoT-BOX
F3F28T12-MP08TNNTB2
F3F28T12-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/12
28
200V with Brake
ecoT-BOX
F3F28T15-MP08TNNTB2
F3F28T15-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/15
28
200V with Brake
ecoT-BOX
F3F28T20-MP08TNNTB2
F3F28T20-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/20
28
200V with Brake
ecoT-BOX
F3F28T25-MP08TNNTB2
F3F28T25-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/25
28
200V with Brake
ecoT-BOX
F3F28T30-MP08TNNTB2
F3F28T30-MP08TNNTB2
200/50,200/60,220/60(V/Hz...
0.75kW
1/30
28
200V with Brake
ecoT-BOX
F3F28T5-MP08TWNTB2
F3F28T5-MP08TWNTB2
380/50,400/50,400/60,440/...
0.75kW
1/5
28
200V with Brake
ecoT-BOX
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表