Concentric hollow shaft (F2 series)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Waterproof gearmotor
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/waterproof_gm/water_resistant_gearmotor.prj},{NB=F2SW-15-240-S40_},{VT=Single phase 100V},{MCT=40},{B=-},{RTVIS=1/240},{OSH=15},{TBT=Lead wire},{PTB=},{TOIT=LL1},{PC=},{RT1='10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60','80','1/80','100','1/100','120','1/120','160','1/160','200','1/200','240','1/240'},{X=Motor for Waterproof},{PTB1='','Standard','XH3','H3','XT6','T6','XT6H3','T6H3'},{GH=F2S15},{ME=90W},{ST=-},{BW=-},{PC1=PC-15},{VER=F2S},{PPATH=../gearmotor/concentric_hollow_solid_shaft_f2_series/f2s_type/../parts/f2_type_gearmotor_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F2SW-12-10-T15
3-Phase 200V
15
-
1/10
12
Lead wire
F2SW-12-10-T15
F2SW-12-15-T15
3-Phase 200V
15
-
1/15
12
Lead wire
F2SW-12-15-T15
F2SW-12-20-T15
3-Phase 200V
15
-
1/20
12
Lead wire
F2SW-12-20-T15
F2SW-12-25-T15
3-Phase 200V
15
-
1/25
12
Lead wire
F2SW-12-25-T15
F2SW-12-30-T15
3-Phase 200V
15
-
1/30
12
Lead wire
F2SW-12-30-T15
F2SW-12-40-T15
3-Phase 200V
15
-
1/40
12
Lead wire
F2SW-12-40-T15
F2SW-12-50-T15
3-Phase 200V
15
-
1/50
12
Lead wire
F2SW-12-50-T15
F2SW-12-60-T15
3-Phase 200V
15
-
1/60
12
Lead wire
F2SW-12-60-T15
F2SW-12-80-T15
3-Phase 200V
15
-
1/80
12
Lead wire
F2SW-12-80-T15
F2SW-12-100-T15
3-Phase 200V
15
-
1/100
12
Lead wire
F2SW-12-100-T15
F2SW-12-120-T15
3-Phase 200V
15
-
1/120
12
Lead wire
F2SW-12-120-T15
F2SW-12-160-T15
3-Phase 200V
15
-
1/160
12
Lead wire
F2SW-12-160-T15
F2SW-12-200-T15
3-Phase 200V
15
-
1/200
12
Lead wire
F2SW-12-200-T15
F2SW-12-240-T15
3-Phase 200V
15
-
1/240
12
Lead wire
F2SW-12-240-T15
F2SW-12-10-T25
3-Phase 200V
25
-
1/10
12
Lead wire
F2SW-12-10-T25
F2SW-12-15-T25
3-Phase 200V
25
-
1/15
12
Lead wire
F2SW-12-15-T25
F2SW-12-20-T25
3-Phase 200V
25
-
1/20
12
Lead wire
F2SW-12-20-T25
F2SW-12-25-T25
3-Phase 200V
25
-
1/25
12
Lead wire
F2SW-12-25-T25
F2SW-12-30-T25
3-Phase 200V
25
-
1/30
12
Lead wire
F2SW-12-30-T25
F2SW-12-40-T25
3-Phase 200V
25
-
1/40
12
Lead wire
F2SW-12-40-T25
F2SW-12-50-T25
3-Phase 200V
25
-
1/50
12
Lead wire
F2SW-12-50-T25
F2SW-12-60-T25
3-Phase 200V
25
-
1/60
12
Lead wire
F2SW-12-60-T25
F2SW-12-80-T25
3-Phase 200V
25
-
1/80
12
Lead wire
F2SW-12-80-T25
F2SW-12-100-T25
3-Phase 200V
25
-
1/100
12
Lead wire
F2SW-12-100-T25
F2SW-12-120-T25
3-Phase 200V
25
-
1/120
12
Lead wire
F2SW-12-120-T25
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表