F shaft
NISSEI Corporation
Made in Japan
Reducer for servo motor
Standard size reducer (A series)
Concentric hollow shaft / Concentric solid shaft (AF3 series)
Concentric solid shaft (AF3F type)
Reduced backlash
Powered by
CAD模型選擇
{nissei/products_jp/reducer_for_s_m/standard_size_r_a_series/concentric_hollow_solid_shaft_af3_series/af3f/reduced_backlash/af3fz3f_asmtab.prj},{NB=AF3FZ32F-25H750F1},{CP=750W},{OS=32},{RVIS=1/25},{ACC=H : 1 minute},{ACCX='H : 1 minute','H : 1 minute','M : 3 minutes','M : 3 minutes'},{RX='10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{FS=F1},{FSX='F1','F2','S1','S2','S3','S4','S6'},{GH=AF3FZ32F-2},{BRX=ZAF3_750},{OC1=AF3FZ32F-},{PPATH=../../../../../../gtr_ar/a_series/af3_3min_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CP
Capacity
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AF3FZ18F-10H100F1
100W
18
1/10
AF3FZ18F-10H100F1
AF3FZ18F-15H100F1
100W
18
1/15
AF3FZ18F-15H100F1
AF3FZ18F-20H100F1
100W
18
1/20
AF3FZ18F-20H100F1
AF3FZ18F-25H100F1
100W
18
1/25
AF3FZ18F-25H100F1
AF3FZ18F-30H100F1
100W
18
1/30
AF3FZ18F-30H100F1
AF3FZ18F-40H100F1
100W
18
1/40
AF3FZ18F-40H100F1
AF3FZ18F-50H100F1
100W
18
1/50
AF3FZ18F-50H100F1
AF3FZ18F-60H100F1
100W
18
1/60
AF3FZ18F-60H100F1
AF3FZ18F-75H100F1
100W
18
1/75
AF3FZ18F-75H100F1
AF3FZ18F-90H100F1
100W
18
1/90
AF3FZ18F-90H100F1
AF3FZ18F-120H100F1
100W
18
1/120
AF3FZ18F-120H100F1
AF3FZ22F-10H200F1
200W
22
1/10
AF3FZ22F-10H200F1
AF3FZ22F-15H200F1
200W
22
1/15
AF3FZ22F-15H200F1
AF3FZ22F-20H200F1
200W
22
1/20
AF3FZ22F-20H200F1
AF3FZ22F-25H200F1
200W
22
1/25
AF3FZ22F-25H200F1
AF3FZ22F-30H200F1
200W
22
1/30
AF3FZ22F-30H200F1
AF3FZ22F-40H200F1
200W
22
1/40
AF3FZ22F-40H200F1
AF3FZ22F-50H200F1
200W
22
1/50
AF3FZ22F-50H200F1
AF3FZ22F-60H200F1
200W
22
1/60
AF3FZ22F-60H200F1
AF3FZ28F-10H400F1
400W
28
1/10
AF3FZ28F-10H400F1
AF3FZ28F-15H400F1
400W
28
1/15
AF3FZ28F-15H400F1
AF3FZ28F-20H400F1
400W
28
1/20
AF3FZ28F-20H400F1
AF3FZ28F-25H400F1
400W
28
1/25
AF3FZ28F-25H400F1
AF3FZ28F-30H400F1
400W
28
1/30
AF3FZ28F-30H400F1
AF3FZ28F-40H400F1
400W
28
1/40
AF3FZ28F-40H400F1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表