AR/C 30 - ISO forces, reduced height
Nitrogen Springs
Nitrogen gas Cylinders
AR/C
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/ar_c/s_3000_asmtab.prj},{NB=AR/C30-50.3-C--(0)},{VERS=3000},{CU=50},{L=170},{LMIN=120},{RC=3},{D=95},{RD=50},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=282.0},{MAXSPEED=1.8},{A=36},{E=MIN},{F=MIN},{G=MIN},{D1NDM=MIN},{D1DUB=MIN},{CH=MIN},{ED=1.000},{S2=19.63495},{V2=0.28208},{P2=150},{OSM=7},{SPM=MIN},{TMIN=0},{TMAX=80},{CODE=AR/C30-50.3-C},{S=19.63},{W=5.04},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
ⁿ/ₐ
S
Surface
[cm2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
AR/C30-25.3
AR/C30-25.3
25
120
95
3
95
50
150
20
2945
4562
5511
160.0
19.63
1.8
4.13
0
80
AR/C30-38.3
AR/C30-38.3
38
146
108
3
95
50
150
20
2945
4779
5862
223.0
19.63
1.8
4.61
0
80
AR/C30-50.3
AR/C30-50.3
50
170
120
3
95
50
150
20
2945
4900
6060
282.0
19.63
1.8
5.04
0
80
AR/C30-63.3
AR/C30-63.3
63
196
133
3
95
50
150
20
2945
4988
6205
346.0
19.63
1.8
5.51
0
80
AR/C30-80.3
AR/C30-80.3
80
230
150
3
95
50
150
20
2945
5066
6334
429.0
19.63
1.8
6.13
0
80
AR/C30-100.3
AR/C30-100.3
100
270
170
3
95
50
150
20
2945
5128
6437
527.0
19.63
1.8
6.86
0
80
AR/C30-25.3-C
AR/C30-25.3-C
25
120
95
3
95
50
0
20
0
0
0
160.0
19.63
1.8
4.13
0
80
AR/C30-38.3-C
AR/C30-38.3-C
38
146
108
3
95
50
0
20
0
0
0
223.0
19.63
1.8
4.61
0
80
AR/C30-50.3-C
AR/C30-50.3-C
50
170
120
3
95
50
0
20
0
0
0
282.0
19.63
1.8
5.04
0
80
AR/C30-63.3-C
AR/C30-63.3-C
63
196
133
3
95
50
0
20
0
0
0
346.0
19.63
1.8
5.51
0
80
AR/C30-80.3-C
AR/C30-80.3-C
80
230
150
3
95
50
0
20
0
0
0
429.0
19.63
1.8
6.13
0
80
AR/C30-100.3-C
AR/C30-100.3-C
100
270
170
3
95
50
0
20
0
0
0
527.0
19.63
1.8
6.86
0
80
AR/C30-25.3-E
AR/C30-25.3-E
25
120
95
3
95
50
0
20
0
0
0
160.0
19.63
1.8
4.13
0
80
AR/C30-38.3-E
AR/C30-38.3-E
38
146
108
3
95
50
0
20
0
0
0
223.0
19.63
1.8
4.61
0
80
AR/C30-50.3-E
AR/C30-50.3-E
50
170
120
3
95
50
0
20
0
0
0
282.0
19.63
1.8
5.04
0
80
AR/C30-63.3-E
AR/C30-63.3-E
63
196
133
3
95
50
0
20
0
0
0
346.0
19.63
1.8
5.51
0
80
AR/C30-80.3-E
AR/C30-80.3-E
80
230
150
3
95
50
0
20
0
0
0
429.0
19.63
1.8
6.13
0
80
AR/C30-100.3-E
AR/C30-100.3-E
100
270
170
3
95
50
0
20
0
0
0
527.0
19.63
1.8
6.86
0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表