AR/C 7,5 - ISO forces, reduced height
Nitrogen Springs
Nitrogen gas Cylinders
AR/C
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/ar_c/s_750_asmtab.prj},{NB=AR/C7,5-38.4-C--(0)},{VERS=750},{CU=38},{L=126},{LMIN=88},{RC=3},{D=50},{RD=25},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=65.5},{MAXSPEED=1.8},{A=0},{E=43},{F=14.5},{G=14},{D1NDM=5},{D1DUB=7},{CH=0.8},{ED=1.000},{S2=4.90874},{V2=0.06545},{P2=150},{OSM=4},{SPM=MIN},{TMIN=0},{TMAX=80},{CODE=AR/C7,5-38.4-C},{S=4,91},{W=0.85},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
ⁿ/ₐ
S
Surface
[cm2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[m/s]
TMAX
Temperature max
[m/s]
AR/C7,5-6.4
AR/C7,5-6.4
6
62
56
3
50
25
150
20
740
906
1016
18.4
4,91
1.8
0.60
0
80
AR/C7,5-13.4
AR/C7,5-13.4
13
76
63
3
50
25
150
20
740
994
1147
28.7
4,91
1.8
0.66
0
80
AR/C7,5-19.4
AR/C7,5-19.4
19
88
69
3
50
25
150
20
740
1035
1211
37.5
4,91
1.8
0.71
0
80
AR/C7,5-25.4
AR/C7,5-25.4
25
100
75
3
50
25
150
20
740
1062
1253
46.3
4,91
1.8
0.75
0
80
AR/C7,5-38.4
AR/C7,5-38.4
38
126
88
3
50
25
150
20
740
1098
1309
65.5
4,91
1.8
0.85
0
80
AR/C7,5-50.4
AR/C7,5-50.4
50
150
100
3
50
25
150
20
740
1117
1340
83.1
4,91
1.8
0.95
0
80
AR/C7,5-63.4
AR/C7,5-63.4
63
176
113
3
50
25
150
20
740
1130
1362
102.2
4,91
1.8
1.05
0
80
AR/C7,5-80.4
AR/C7,5-80.4
80
210
130
3
50
25
150
20
740
1142
1381
127.2
4,91
1.8
1.18
0
80
AR/C7,5-100.4
AR/C7,5-100.4
100
250
150
3
50
25
150
20
740
1152
1396
156.7
4,91
1.8
1.33
0
80
AR/C7,5-125.4
AR/C7,5-125.4
125
300
175
3
50
25
150
20
740
1159
1408
193.4
4,91
1.8
1.52
0
80
AR/C7,5-6.4-C
AR/C7,5-6.4-C
6
62
56
3
50
25
0
20
0
0
0
18.4
4,91
1.8
0.60
0
80
AR/C7,5-13.4-C
AR/C7,5-13.4-C
13
76
63
3
50
25
0
20
0
0
0
28.7
4,91
1.8
0.66
0
80
AR/C7,5-19.4-C
AR/C7,5-19.4-C
19
88
69
3
50
25
0
20
0
0
0
37.5
4,91
1.8
0.71
0
80
AR/C7,5-25.4-C
AR/C7,5-25.4-C
25
100
75
3
50
25
0
20
0
0
0
46.3
4,91
1.8
0.75
0
80
AR/C7,5-38.4-C
AR/C7,5-38.4-C
38
126
88
3
50
25
0
20
0
0
0
65.5
4,91
1.8
0.85
0
80
AR/C7,5-50.4-C
AR/C7,5-50.4-C
50
150
100
3
50
25
0
20
0
0
0
83.1
4,91
1.8
0.95
0
80
AR/C7,5-63.4-C
AR/C7,5-63.4-C
63
176
113
3
50
25
0
20
0
0
0
102.2
4,91
1.8
1.05
0
80
AR/C7,5-80.4-C
AR/C7,5-80.4-C
80
210
130
3
50
25
0
20
0
0
0
127.2
4,91
1.8
1.18
0
80
AR/C7,5-100.4-C
AR/C7,5-100.4-C
100
250
150
3
50
25
0
20
0
0
0
156.7
4,91
1.8
1.33
0
80
AR/C7,5-125.4-C
AR/C7,5-125.4-C
125
300
175
3
50
25
0
20
0
0
0
193.4
4,91
1.8
1.52
0
80
AR/C7,5-6.3-C
AR/C7,5-6.3-C
6
62
56
3
50
25
0
20
0
0
0
18.4
4,91
1.8
0.60
0
80
AR/C7,5-13.3-C
AR/C7,5-13.3-C
13
76
63
3
50
25
0
20
0
0
0
28.7
4,91
1.8
0.66
0
80
AR/C7,5-19.3-C
AR/C7,5-19.3-C
19
88
69
3
50
25
0
20
0
0
0
37.5
4,91
1.8
0.71
0
80
AR/C7,5-25.3-C
AR/C7,5-25.3-C
25
100
75
3
50
25
0
20
0
0
0
46.3
4,91
1.8
0.75
0
80
AR/C7,5-38.3-C
AR/C7,5-38.3-C
38
126
88
3
50
25
0
20
0
0
0
65.5
4,91
1.8
0.85
0
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表