CSR 19 TBM - Mini cylinders
Nitrogen Springs
Nitrogen gas Cylinders
CSR
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/csr/m_90_tbm_tab.prj},{NB=CSR19-25.3-30-TBM--(0)},{CODE=CSR19-25.3-30-TBM},{CU=25.0},{L=92.0},{LMIN=67.0},{RC=0},{D1=90},{D=19},{RD=8},{P=60},{PMIN=10},{CX=0},{FIS=-},{F0=30},{F1I=1,32xF0},{F1P=1,57xF0},{V=5.8},{S=0.50},{MAXSPEED=1.8},{SPM=120},{OP=1.000},{W=0.09},{FX='-','-','DM24','1/051'},{PRA=2.000},{OSM=0},{E=0},{SEALEM=-},{PPATH=../m_tpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
SPM
Strokes/minute
[Cicli / minuto]
W
Weight
[Kg]
E
Variabile Easy manifold
ⁿ/ₐ
SEALEM
Codice guarnizione Easy Manifold
ⁿ/ₐ
TMIN
Temperature min
[°C]
TMAX
Temperature min
[°C]
CSR19-7.3-0-TBM
CSR19-7.3-0-TBM
7.0
56.0
49.0
0
19
8
10-180
10
5-90
1,21xF0
1,39xF0
0.50
1.8
150
0.07
0
-
0
80
CSR19-10.3-0-TBM
CSR19-10.3-0-TBM
10.0
62.0
52.0
0
19
8
10-180
10
5-90
1,25xF0
1,44xF0
0.50
1.8
145
0.07
0
-
0
80
CSR19-13.3-0-TBM
CSR19-13.3-0-TBM
12.7
67.4
54.7
0
19
8
10-180
10
5-90
1,27xF0
1,48xF0
0.50
1.8
140
0.08
0
-
0
80
CSR19-15.3-0-TBM
CSR19-15.3-0-TBM
15.0
72.0
57.0
0
19
8
10-180
10
5-90
1,28xF0
1,50xF0
0.50
1.8
130
0.08
0
-
0
80
CSR19-25.3-0-TBM
CSR19-25.3-0-TBM
25.0
92.0
67.0
0
19
8
10-180
10
5-90
1,32xF0
1,57xF0
0.50
1.8
120
0.09
0
-
0
80
CSR19-38.3-0-TBM
CSR19-38.3-0-TBM
38.1
118.2
80.1
0
19
8
10-180
10
5-90
1,35xF0
1,60xF0
0.50
1.8
115
0.11
0
-
0
80
CSR19-50.3-0-TBM
CSR19-50.3-0-TBM
50.0
142.0
92.0
0
19
8
10-180
10
5-90
1,36xF0
1,62xF0
0.50
1.8
113
0.12
0
-
0
80
CSR19-63.3-0-TBM
CSR19-63.3-0-TBM
63.5
172.0
108.5
0
19
8
10-180
10
5-90
1,36xF0
1,62xF0
0.50
1.8
110
0.14
0
-
0
80
CSR19-80.3-0-TBM
CSR19-80.3-0-TBM
80.0
205.0
125.0
0
19
8
10-180
10
5-90
1,37xF0
1,64xF0
0.50
1.8
105
0.15
0
-
0
80
CSR19-100.3-0-TBM
CSR19-100.3-0-TBM
100.0
245.0
145.0
0
19
8
10-180
10
5-90
1,37xF0
1,65xF0
0.50
1.8
102
0.17
0
-
0
80
CSR19-125.3-0-TBM
CSR19-125.3-0-TBM
125.0
295.0
170.0
0
19
8
10-180
10
5-90
1,38xF0
1,66xF0
0.50
1.8
100
0.20
0
-
0
80
CSR19-7.3-5-TBM
CSR19-7.3-5-TBM
7.0
56.0
49.0
0
19
8
10
10
5
1,21xF0
1,39xF0
0.50
1.8
150
0.07
0
-
0
80
CSR19-10.3-5-TBM
CSR19-10.3-5-TBM
10.0
62.0
52.0
0
19
8
10
10
5
1,25xF0
1,44xF0
0.50
1.8
145
0.07
0
-
0
80
CSR19-13.3-5-TBM
CSR19-13.3-5-TBM
12.7
67.4
54.7
0
19
8
10
10
5
1,27xF0
1,48xF0
0.50
1.8
140
0.08
0
-
0
80
CSR19-15.3-5-TBM
CSR19-15.3-5-TBM
15.0
72.0
57.0
0
19
8
10
10
5
1,28xF0
1,50xF0
0.50
1.8
130
0.08
0
-
0
80
CSR19-25.3-5-TBM
CSR19-25.3-5-TBM
25.0
92.0
67.0
0
19
8
10
10
5
1,32xF0
1,57xF0
0.50
1.8
120
0.09
0
-
0
80
CSR19-38.3-5-TBM
CSR19-38.3-5-TBM
38.1
118.2
80.1
0
19
8
10
10
5
1,35xF0
1,60xF0
0.50
1.8
115
0.11
0
-
0
80
CSR19-50.3-5-TBM
CSR19-50.3-5-TBM
50.0
142.0
92.0
0
19
8
10
10
5
1,36xF0
1,62xF0
0.50
1.8
113
0.12
0
-
0
80
CSR19-63.3-5-TBM
CSR19-63.3-5-TBM
63.5
172.0
108.5
0
19
8
10
10
5
1,36xF0
1,62xF0
0.50
1.8
110
0.14
0
-
0
80
CSR19-80.3-5-TBM
CSR19-80.3-5-TBM
80.0
205.0
125.0
0
19
8
10
10
5
1,37xF0
1,64xF0
0.50
1.8
105
0.15
0
-
0
80
CSR19-100.3-5-TBM
CSR19-100.3-5-TBM
100.0
245.0
145.0
0
19
8
10
10
5
1,37xF0
1,65xF0
0.50
1.8
102
0.17
0
-
0
80
CSR19-125.3-5-TBM
CSR19-125.3-5-TBM
125.0
295.0
170.0
0
19
8
10
10
5
1,38xF0
1,66xF0
0.50
1.8
100
0.20
0
-
0
80
CSR19-7.3-10-TBM
CSR19-7.3-10-TBM
7.0
56.0
49.0
0
19
8
20
10
10
1,21xF0
1,39xF0
0.50
1.8
150
0.07
0
-
0
80
CSR19-10.3-10-TBM
CSR19-10.3-10-TBM
10.0
62.0
52.0
0
19
8
20
10
10
1,25xF0
1,44xF0
0.50
1.8
145
0.07
0
-
0
80
CSR19-13.3-10-TBM
CSR19-13.3-10-TBM
12.7
67.4
54.7
0
19
8
20
10
10
1,27xF0
1,48xF0
0.50
1.8
140
0.08
0
-
0
80
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表