KD 24 - Minima altezza, massima forza
Nitrogen Springs
Nitrogen gas Cylinders
KD
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/kd/rv2400_asmtab.prj},{NB=KD24-32.3-C--(0)},{CU=32},{L=109},{LMIN=77},{RC=3},{D=75},{RD=45},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=156.0},{S=15.9},{MAXSPEED=1.8},{W=1.61},{A=45},{E=67},{L3=18.0},{G=40},{CH=0.8},{FB=100},{FBA=100},{FS2=100},{FS2A=100},{FCA=122},{FCQA=90},{FSA=160},{H=47},{FSD=125},{ED=1.000},{FT=36.640},{V2=0.15591},{S2=15.90431},{P2=150},{OSM=6.000},{SPM=80},{TMIN=0},{TMAX=80},{CODE=KD24-32.3-C},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
KD24-10.3
KD24-10.3
10
65
55
3
75
45
150
20
2385
3279
3810
68.0
15.9
1.8
1.25
0
80
KD24-13.3
KD24-13.3
13
71
58
3
75
45
150
20
2385
3409
4010
80.0
15.9
1.8
1.30
0
80
KD24-16.3
KD24-16.3
16
77
61
3
75
45
150
20
2385
3510
4170
92.0
15.9
1.8
1.35
0
80
KD24-19.3
KD24-19.3
19
83
64
3
75
45
150
20
2385
3592
4299
104.0
15.9
1.8
1.40
0
80
KD24-25.3
KD24-25.3
25
95
70
3
75
45
150
20
2385
3716
4498
128.0
15.9
1.8
1.50
0
80
KD24-32.3
KD24-32.3
32
109
77
3
75
45
150
20
2385
3818
4662
156.0
15.9
1.8
1.61
0
80
KD24-38.3
KD24-38.3
38
121
83
3
75
45
150
20
2385
3883
4767
180.0
15.9
1.8
1.70
0
80
KD24-50.3
KD24-50.3
50
145
95
3
75
45
150
20
2385
3974
4917
228.0
15.9
1.8
1.89
0
80
KD24-63.3
KD24-63.3
63
171
108
3
75
45
150
20
2385
4041
5026
280.0
15.9
1.8
2.10
0
80
KD24-75.3
KD24-75.3
75
195
120
3
75
45
150
20
2385
4084
5098
328.0
15.9
1.8
2.29
0
80
KD24-80.3
KD24-80.3
80
205
125
3
75
45
150
20
2385
4099
5123
348.0
15.9
1.8
2.37
0
80
KD24-100.3
KD24-100.3
100
245
145
3
75
45
150
20
2385
4145
5199
428.0
15.9
1.8
2.68
0
80
KD24-125.3
KD24-125.3
125
295
170
3
75
45
150
20
2385
4183
5264
528.0
15.9
1.8
3.07
0
80
KD24-10.3-C
KD24-10.3-C
10
65
55
3
75
45
0
20
0
0
0
68.0
15.9
1.8
1.25
0
80
KD24-13.3-C
KD24-13.3-C
13
71
58
3
75
45
0
20
0
0
0
80.0
15.9
1.8
1.30
0
80
KD24-16.3-C
KD24-16.3-C
16
77
61
3
75
45
0
20
0
0
0
92.0
15.9
1.8
1.35
0
80
KD24-19.3-C
KD24-19.3-C
19
83
64
3
75
45
0
20
0
0
0
104.0
15.9
1.8
1.40
0
80
KD24-25.3-C
KD24-25.3-C
25
95
70
3
75
45
0
20
0
0
0
128.0
15.9
1.8
1.50
0
80
KD24-32.3-C
KD24-32.3-C
32
109
77
3
75
45
0
20
0
0
0
156.0
15.9
1.8
1.61
0
80
KD24-38.3-C
KD24-38.3-C
38
121
83
3
75
45
0
20
0
0
0
180.0
15.9
1.8
1.70
0
80
KD24-50.3-C
KD24-50.3-C
50
145
95
3
75
45
0
20
0
0
0
228.0
15.9
1.8
1.89
0
80
KD24-63.3-C
KD24-63.3-C
63
171
108
3
75
45
0
20
0
0
0
280.0
15.9
1.8
2.10
0
80
KD24-75.3-C
KD24-75.3-C
75
195
120
3
75
45
0
20
0
0
0
328.0
15.9
1.8
2.29
0
80
KD24-80.3-C
KD24-80.3-C
80
205
125
3
75
45
0
20
0
0
0
348.0
15.9
1.8
2.37
0
80
KD24-100.3-C
KD24-100.3-C
100
245
145
3
75
45
0
20
0
0
0
428.0
15.9
1.8
2.68
0
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表