目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Seal Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings
Inch (RI-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_ball_bearings/rbb_rls_i/rlsin_seal_asmtab.prj},{NB=R-4DD},{IDNR=},{PN=R-4DD},{SHLD=D-seal},{FLANG=unflanged},{SD=6.350},{D=15.875},{B=4.978},{SR=0.30},{BCZ=8},{DW=2.3813},{LI=8.20},{LO=13.03},{D1=0.000},{C1=0.00},{D2=0.0},{C2=0.00},{COR=599},{CR=1470},{PCD=11.113},{U=13.494},{W=8.731},{Y=1.191},{Z=1.191},{AA=13.256},{AC=1.00},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=13.23},{AI=8.40},{AJ=0.40},{PPATH=rlsin_seal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
R-2DD
R-2DD
3.175
9.525
3.967
0.30
7
1.5875
4.68
7.89
226
641
R-3DD
R-3DD
4.762
12.700
4.978
0.30
7
2.3813
7.00
11.00
487
1306
R-4DD
R-4DD
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
599
1470
RI-1438DD
RI-1438DD
9.525
22.225
7.142
0.41
7
3.9688
12.40
19.10
1368
3297
DDR-4SS
DDR-4SS
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
599
1470
R-4SS
R-4SS
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.03
599
1470
RI-1438SS
RI-1438SS
9.525
22.225
7.142
0.41
7
3.9688
12.40
19.10
1368
3297
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表