目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Shielded Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Flanged Ball Bearings
Metric (RF-/LF-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_flanged_ball_bearings/rfbb_rflfs_m/rflf_shielded_asmtab.prj},{NB=RF-515ZZ},{IDNR=},{PN=RF-515ZZ},{SHLD=shielded},{FLANG=flanged},{SD=1.500},{D=5.000},{B=2.600},{SR=0.15},{BCZ=7},{DW=0.7938},{LI=2.60},{LO=4.03},{D1=6.500},{C1=0.80},{D2=0.0},{C2=0.00},{COR=57},{CR=184},{PCD=3.250},{U=4.044},{W=2.456},{Y=0.397},{Z=0.397},{AA=3.964},{AC=0.52},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=4.23},{AI=2.80},{AJ=0.40},{PPATH=rflf_shielded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
D1
Flange Diameter
[mm]
C1
Flange Width
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
LF-520ZZ
LF-520ZZ
2.000
5.000
2.300
0.08
7
0.7938
2.90
4.28
6.100
0.60
59
187
LF-625ZZ
LF-625ZZ
2.500
6.000
2.600
0.08
8
0.7938
3.80
5.23
7.100
0.80
73
206
LF-630ZZ
LF-630ZZ
3.000
6.000
2.500
0.08
8
0.7938
3.80
5.23
7.200
0.60
73
206
LF-730ZZ
LF-730ZZ
3.000
7.000
3.000
0.10
7
1.1906
4.10
6.13
8.100
0.80
129
384
LF-740ZZ
LF-740ZZ
4.000
7.000
2.500
0.08
11
0.7938
4.80
6.33
8.200
0.60
106
252
LF-840ZZ
LF-840ZZ
4.000
8.000
3.000
0.10
7
1.1906
5.20
7.24
9.200
0.60
140
391
LF-940ZZ
LF-940ZZ
4.000
9.000
4.000
0.10
7
1.5875
5.20
7.93
10.300
1.00
226
641
LF-1040ZZ
LF-1040ZZ
4.000
10.000
4.000
0.15
8
1.5875
5.46
8.50
11.600
0.80
266
708
LF-850ZZ
LF-850ZZ
5.000
8.000
2.500
0.08
13
0.7938
5.80
7.26
9.200
0.60
130
274
LF-950ZZ
LF-950ZZ
5.000
9.000
3.000
0.10
10
1.1906
6.00
8.04
10.200
0.60
207
495
LF-1050ZZ
LF-1050ZZ
5.000
10.000
4.000
0.10
8
1.5875
6.40
8.94
11.600
0.80
276
714
LF-1150ZZ
LF-1150ZZ
5.000
11.000
5.000
0.15
8
1.5875
6.40
9.54
12.500
1.00
276
714
LF-1060ZZ
LF-1060ZZ
6.000
10.000
3.000
0.10
9
1.1906
6.95
9.04
11.200
0.60
194
457
LF-1260ZZ
LF-1260ZZ
6.000
12.000
4.000
0.15
10
1.5875
7.70
10.48
13.600
0.80
363
831
LF-1360ZZ
LF-1360ZZ
6.000
13.000
5.000
0.15
8
2.0000
7.33
11.44
15.000
1.10
438
1083
LF-1170ZZ
LF-1170ZZ
7.000
11.000
3.000
0.10
9
1.1906
8.10
10.14
12.200
0.60
199
449
LF-1370ZZ
LF-1370ZZ
7.000
13.000
4.000
0.15
11
1.5875
8.43
11.54
14.600
0.80
414
880
LF-1470ZZ
LF-1470ZZ
7.000
14.000
5.000
0.15
9
2.0000
9.00
12.45
16.000
1.10
511
1175
LF-1280ZZ
LF-1280ZZ
8.000
12.000
3.500
0.10
11
1.1906
9.10
11.24
13.600
0.80
249
506
LF-1680HH
LF-1680HH
8.000
16.000
5.000
0.20
9
2.3813
9.68
14.18
18.000
1.10
712
1606
LF-1790ZZ
LF-1790ZZ
9.000
17.000
5.000
0.20
10
2.3813
11.20
15.34
19.000
1.10
813
1724
LF-1910ZZ
LF-1910ZZ
10.000
19.000
7.000
0.30
9
2.7781
12.32
17.44
22.000
1.50
985
2123
DDLF-415ZZ
DDLF-415ZZ
1.500
4.000
2.000
0.05
7
0.6350
2.26
3.49
5.000
0.60
38
125
LF-1480X3ZZ
LF-1480X3ZZ
8.000
14.000
4.000
0.15
11
1.5875
9.20
11.77
15.600
0.80
419
878
RF-515ZZ
RF-515ZZ
1.500
5.000
2.600
0.15
7
0.7938
2.60
4.03
6.500
0.80
57
184
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表