目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Shielded Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Ball Bearings with stop ring
Metric (NR-)
Powered by
CAD模型選擇
{nmb/pbbp/radil_ball_bear_wi_stop_ri/rbb_nr_m/nr_shielded_asmtab.prj},{NB=607ZZNR},{IDNR=},{PN=607ZZNR},{SHLD=shielded},{FLANG=-},{SD=7.000},{D=19.000},{B=6.000},{SR=0.30},{BCZ=7},{DW=3.5000},{LI=9.20},{LO=16.68},{D1=0.000},{C1=0.00},{D2=22.1},{C2=1.50},{COR=1053},{CR=2614},{PCD=13.000},{U=16.500},{W=9.500},{Y=1.750},{Z=1.750},{AA=16.150},{AC=1.20},{AD=9.850},{AF=1.20},{AQ=0.20},{AH=16.88},{AI=9.40},{AJ=0.40},{PPATH=nr_shielded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
D2
Stop Ring Diameter
[mm]
C2
Stop Ring Location
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
LNR-1360X3ZZ
LNR-1360X3ZZ
6.000
13.000
5.000
0.15
10
1.5875
7.70
10.48
14.5
1.10
363
831
RNR-1560ZZ
RNR-1560ZZ
6.000
15.000
5.000
0.20
7
2.7781
7.80
13.20
17.2
1.50
671
1735
RNR-1760X2ZZ
RNR-1760X2ZZ
6.000
17.000
6.000
0.30
6
3.5000
8.22
14.70
19.2
1.20
839
2265
626ZZNR
626ZZNR
6.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
22.1
1.50
1053
2614
607ZZNR
607ZZNR
7.000
19.000
6.000
0.30
7
3.5000
9.20
16.68
22.1
1.50
1053
2614
608ZZNRSD06
608ZZNRSD06
8.000
22.000
7.000
0.30
7
3.9688
10.80
19.10
25.1
2.30
1368
1100
6000ZZNR
6000ZZNR
10.000
26.000
8.000
0.30
7
4.7625
13.75
22.88
29.2
2.31
1970
4578
LNR-1680KK
LNR-1680KK
8.000
16.000
5.000
0.20
9
2.3813
9.68
14.18
18.2
0.95
712
1606
RNR-1350ZZ
RNR-1350ZZ
5.000
13.000
4.000
0.20
8
2.0000
6.66
11.14
14.8
1.00
422
1074
RNR-2412X3KK
RNR-2412X3KK
12.000
24.000
6.000
0.30
8
3.5719
14.28
21.69
26.8
1.62
1433
3082
RNR-2210X9KKSD21
RNR-2210X9KKSD21
10.000
22.000
6.000
0.30
9
3.1750
13.40
19.40
24.7
1.62
1273
2697
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表