目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Transition pieces, 60 with inclination - Transitions
NORO
Transitions
Powered by
CAD模型選擇
{noro/05_transition_pieces/transition_pieces_60.prj},{NB=NORO 2512029},{ARTNR=2512029},{DN=250},{A=300},{B=325},{C=345},{L=345},{W=60},{S=1.5},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{LS=20},{DB=7},{NWI=295},{NWA=298},{NWLK=325},{NFA=345},{DNEUT=251},{SFL=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Outer nominal width
[mm]
B
Pitch circle
[mm]
C
Flange outer dimension
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Transition pieces, 6...
0811029
80
78
100
120
140
190
1.5
1.0330
powder coated
NORO Transition pieces, 6...
1011029
100
100
120
140
160
190
1.5
1.0330
powder coated
NORO Transition pieces, 6...
1211029
120
120
140
164
180
215
1.5
1.0330
powder coated
NORO Transition pieces, 6...
1511029
150
150
180
202
220
260
1.5
1.0330
powder coated
NORO Transition pieces, 6...
1711029
175
175
200
225
245
275
1.5
1.0330
powder coated
NORO Transition pieces, 6...
2011029
200
200
250
270
290
265
1.5
1.0330
powder coated
NORO Transition pieces, 6...
2511029
250
250
300
325
345
345
1.5
1.0330
powder coated
NORO Transition pieces, 6...
3011029
300
300
350
375
395
475
1.5
1.0330
powder coated
NORO Transition pieces, 6...
1021029
100
99
120
140
160
190
2.0
1.0330
powder coated
NORO Transition pieces, 6...
1221029
120
119
140
164
180
215
2.0
1.0330
powder coated
NORO Transition pieces, 6...
1521029
150
149
180
202
220
260
2.0
1.0330
powder coated
NORO Transition pieces, 6...
1721029
175
174
200
225
245
275
2.0
1.0330
powder coated
NORO Transition pieces, 6...
2021029
200
199
250
270
290
265
2.0
1.0330
powder coated
NORO Transition pieces, 6...
2521029
250
249
300
325
345
345
2.0
1.0330
powder coated
NORO Transition pieces, 6...
3021029
300
299
350
375
395
475
2.0
1.0330
powder coated
NORO Transition pieces, 6...
1531029
150
148
180
202
220
260
3.0
1.0330
powder coated
NORO Transition pieces, 6...
1731029
175
173
200
225
245
275
3.0
1.0330
powder coated
NORO Transition pieces, 6...
2031029
200
198
250
270
290
265
3.0
1.0330
powder coated
NORO Transition pieces, 6...
2531029
250
248
300
325
345
345
3.0
1.0330
powder coated
NORO Transition pieces, 6...
3031029
300
298
350
375
395
475
3.0
1.0330
powder coated
NORO Transition pieces, 6...
0812029
80
78
100
120
140
190
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 6...
1012029
100
100
120
140
160
190
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 6...
1212029
120
120
140
164
180
215
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 6...
1512029
150
150
180
202
220
260
1.5
1.0330
hot-dip galv.
NORO Transition pieces, 6...
1712029
175
175
200
225
245
275
1.5
1.0330
hot-dip galv.
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Inspection spouts - Inspection components
NORO
09.03.2023
Flat seals - Transitions
NORO
09.03.2023
Inspection pipes - Inspection components
NORO
24.05.2023
Transition pieces, 45 with inclination - Transitions
NORO
09.03.2023
Segments - Bends & segments
NORO
31.12.2023
Transition pieces - Transitions
NORO
09.03.2023
Conical pieces - Transitions
NORO
24.05.2023
Symmetrical Y-pieces, 60° - Branch pieces
NORO
09.03.2023
Pipes - Pipes
NORO
31.12.2023
Connection stubs - Transitions
NORO
09.03.2023
T-pieces, 90° - Branch pieces
NORO
31.12.2023
Clamping brackets - Assembly material
NORO
29.11.2023
Seal rings for 1 - 3 mm piping - Connecting components
NORO
31.12.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表