目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with flap seal 45°, symmetrical, manually operated - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_flap_45_sym_man_asmtab.prj},{NB=NORO 122213610},{ARTNR=122213610},{DN=120},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{HH=A},{LK=70},{PPATH=assemblies/two_way_valves_flap_45_sym_man_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Head piece height
[mm]
C
Branch length
[mm]
D2
Length
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
102113610
100
99
141
35
185
305
228
2.0
1.0330
powder coated
NORO Two-way valves with ...
122113610
120
119
174
40
228
325
276
2.0
1.0330
powder coated
NORO Two-way valves with ...
152113610
150
149
359
50
269
355
330
2.0
1.0330
powder coated
NORO Two-way valves with ...
172113610
175
174
413
50
310
380
373
2.0
1.0330
powder coated
NORO Two-way valves with ...
202113610
200
199
467
50
350
405
415
2.0
1.0330
powder coated
NORO Two-way valves with ...
252113610
250
249
565
70
455
455
507
2.0
1.0330
powder coated
NORO Two-way valves with ...
302113610
300
299
671
80
505
505
599
2.0
1.0330
powder coated
NORO Two-way valves with ...
352113610
350
349
778
100
555
555
671
2.0
1.0330
powder coated
NORO Two-way valves with ...
402113610
400
399
894
120
605
605
815
2.0
1.0330
powder coated
NORO Two-way valves with ...
153113610
150
148
359
50
269
355
330
3.0
1.0330
powder coated
NORO Two-way valves with ...
173113610
175
173
413
50
310
380
373
3.0
1.0330
powder coated
NORO Two-way valves with ...
203113610
200
198
467
50
350
405
415
3.0
1.0330
powder coated
NORO Two-way valves with ...
253113610
250
248
565
70
455
455
507
3.0
1.0330
powder coated
NORO Two-way valves with ...
303113610
300
298
671
80
505
505
599
3.0
1.0330
powder coated
NORO Two-way valves with ...
353113610
350
348
778
100
555
555
671
3.0
1.0330
powder coated
NORO Two-way valves with ...
403113610
400
398
894
120
605
605
815
3.0
1.0330
powder coated
NORO Two-way valves with ...
102213610
100
99
141
35
185
305
228
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
122213610
120
119
174
40
228
325
276
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
152213610
150
149
359
50
269
355
330
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
172213610
175
174
413
50
310
380
373
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
202213610
200
199
467
50
350
405
415
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
252213610
250
249
565
70
455
455
507
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
302213610
300
299
671
80
505
505
599
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
153213610
150
148
359
50
269
355
330
3.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
173213610
175
173
413
50
310
380
373
3.0
1.0330
hot-dip galv.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表