目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Dead boxes with inspection opening - Dead boxes and baffle pots
NORO
Dead boxes and baffle pots
Powered by
CAD模型選擇
{noro/11_wear_protection/dead_boxes_w_ins_op_asmtab.prj},{NB=NORO 2032666},{ARTNR=2032666},{DN1=200},{DN2=120},{A=125},{B=350},{C=350},{S=3},{MAT=1.0330},{SF=hot-dip galv.},{W=45},{S2=2},{PPATH=assemblies/dead_boxes_w_ins_op_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
Diameter
[mm]
DN2
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
A
Vertex length
[mm]
B
Pipe length
[mm]
C
Branch length
ⁿ/ₐ
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Dead boxes with insp...
1221666
120
100
119
99
85
270
270
2
1.0330
powder coated
NORO Dead boxes with insp...
1531666
150
120
148
118
100
300
300
3
1.0330
powder coated
NORO Dead boxes with insp...
2031666
200
120
198
118
125
350
350
3
1.0330
powder coated
NORO Dead boxes with insp...
2531666
250
120
248
118
150
400
400
3
1.0330
powder coated
NORO Dead boxes with insp...
3031666
300
120
298
118
175
450
450
3
1.0330
powder coated
NORO Dead boxes with insp...
3531666
350
120
348
118
200
500
500
3
1.0330
powder coated
NORO Dead boxes with insp...
1222666
120
100
119
99
85
270
270
2
1.0330
hot-dip galv.
NORO Dead boxes with insp...
1532666
150
120
148
118
100
300
300
3
1.0330
hot-dip galv.
NORO Dead boxes with insp...
2032666
200
120
198
118
125
350
350
3
1.0330
hot-dip galv.
NORO Dead boxes with insp...
2532666
250
120
248
118
150
400
400
3
1.0330
hot-dip galv.
NORO Dead boxes with insp...
3032666
300
120
298
118
175
450
450
3
1.0330
hot-dip galv.
NORO Dead boxes with insp...
3532666
350
120
348
118
200
500
500
3
1.0330
hot-dip galv.
NORO Dead boxes with insp...
1223666
120
100
119
99
85
270
270
2
1.4301
blasted
NORO Dead boxes with insp...
1523666
150
120
149
119
100
300
300
2
1.4301
blasted
NORO Dead boxes with insp...
2023666
200
120
199
119
125
350
350
2
1.4301
blasted
NORO Dead boxes with insp...
2523666
250
120
249
119
150
400
400
2
1.4301
blasted
NORO Dead boxes with insp...
3023666
300
120
299
119
175
450
450
2
1.4301
blasted
NORO Dead boxes with insp...
3523666
350
120
349
119
200
500
500
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表