RC
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Shell Type Roller Clutch
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/shell_type_roller_clutch/rc_asmtab.prj},{NB=NSK_RC-081208-FS},{IDNR=},{ORDER=RC-081208-FS},{FW=12.700},{D=19.050},{C=12.70},{TC=8.34},{TC1=0.85},{MASS=9.1},{MODH=28},{BGR1=BH-88},{BGR2=JH-88},{SC=1},{PPATH=rc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
TC
Torque Capacities
[Nm]
TC1
Torque Capacities
[kgfm]
MASS
Mass
[g]
MODH
Minimum Outside Diameters of Housing
[mm]
BGR1
Assembled Bearings (F.N.FH.BH)
ⁿ/ₐ
BGR2
Assembled Bearings (FJ.J.FJH.JH)
ⁿ/ₐ
RC-040708
RC-040708
6.350
11.112
12.70
1.96
0.20
3.6
16
B-45
J-45
RC-040708-FS
RC-040708-FS
6.350
11.112
12.70
1.96
0.20
3.6
16
B-45
J-45
RC-061008
RC-061008
9.525
15.875
12.70
5.10
0.52
7.7
22
BH-68
JH-68
RC-061008-FS
RC-061008-FS
9.525
15.875
12.70
5.10
0.52
7.7
22
BH-68
JH-68
RC-081208
RC-081208
12.700
19.050
12.70
8.34
0.85
9.1
28
BH-88
JH-88
RC-081208-FS
RC-081208-FS
12.700
19.050
12.70
8.34
0.85
9.1
28
BH-88
JH-88
RC-101410
RC-101410
15.875
22.225
15.88
16.18
1.65
14.0
30
BH-108
JH-108
RC-101410-FS
RC-101410-FS
15.875
22.225
15.88
16.18
1.65
14.0
30
BH-108
JH-108
RC-121610
RC-121610
19.050
25.400
15.88
22.06
2.25
15.0
36
B-1210
J-1210
RC-121610-FS
RC-121610-FS
19.050
25.400
15.88
22.06
2.25
15.0
36
B-1210
J-1210
RC-162110
RC-162110
25.400
33.338
15.88
46.58
4.75
26.0
48
BH-168
JH-1612
RC-162110-FS
RC-162110-FS
25.400
33.338
15.88
46.58
4.75
26.0
48
BH-168
JH-1612
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表