V/C Type/Shaft diameter 220-320mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for cylider bore bearings )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_cylinder/vc_tsd_220_320_mm_cylider.prj},{NB=NSK_V480C280-0 2},{IDNR=},{ORDER=V480C280-0 2},{VERS=2},{D3=260},{PLB=V480C280-0},{AN=23252CA},{NN=AN52},{WN=AL 52},{D1=280},{D2=0},{MD=280},{MD2=240},{DH7=480},{D=480},{HH11=300},{H=300},{J=790},{A=370},{L=940},{L1=300},{A1=300},{A3=173},{A30=173},{H1=105},{H2=600},{G=184},{T=M16},{T1=16},{ST=24},{KT1=10},{N=43},{N1=72},{J1=180},{S=M36},{S1=36},{S2=M24},{S20=24},{MASS=370},{LRN=SR 480x10},{Q=1},{Y=127},{OS1=GS 60},{OS2=-},{FIXED=2},{MD3=11},{HN=240},{HN1=240},{SC=1},{X1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D3
Shaft Diameter
[mm]
PLB
Order number
ⁿ/ₐ
AN
Bearing-Roller
ⁿ/ₐ
NN
Nut-Numbers
ⁿ/ₐ
WN
Washer Numbers
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Shaft Diameter
[mm]
DH7
Diameter
[mm]
HH11
Height
[mm]
J
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
A3
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Length
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
[mm]
N1
Length
[mm]
J1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
S2
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS1
Oil Seals Side D1
ⁿ/ₐ
OS2
Oil Seals Side D2
ⁿ/ₐ
V400C250-200 1
220
V400C250-200
22244CA
AN44
AL 44
250
200
400
250
680
330
820
250
151
95
500
154
M14
36
60
148
M30
M20
230
SR 400x23
2
0
GS 54
GS 44
V400C250-0 1
220
V400C250-0
22244CA
AN44
AL 44
250
0
400
250
680
330
820
250
151
95
500
154
M14
36
60
148
M30
M20
230
SR 400x23
2
90
GS 54
-
V400C250-200 2
220
V400C250-200
23244C
AN44
AL 44
250
200
400
250
680
330
820
250
151
95
500
154
M14
36
60
148
M30
M20
230
SR 400x10
1
0
GS 54
GS 44
V400C250-0 2
220
V400C250-0
23244C
AN44
AL 44
250
0
400
250
680
330
820
250
151
95
500
154
M14
36
60
148
M30
M20
230
SR 400x10
1
108
GS 54
-
V440C260-220 1
240
V440C260-220
22248CA
AN48
AL 44
260
220
440
280
740
340
880
280
156
100
560
170
M14
40
66
166
M33
M20
305
SR 440x25
2
0
GS 56
GS 48
V440C260-0 1
240
V440C260-0
22248CA
AN48
AL 44
260
0
440
280
740
340
880
280
156
100
560
170
M14
40
66
166
M33
M20
305
SR 440x25
2
98
GS 56
-
V440C260-220 2
240
V440C260-220
23248CA
AN48
AL 44
260
220
440
280
740
340
880
280
156
100
560
170
M14
40
66
166
M33
M20
305
SR 440x10
1
0
GS 56
GS 48
V440C260-0 2
240
V440C260-0
23248CA
AN48
AL 44
260
0
440
280
740
340
880
280
156
100
560
170
M14
40
66
166
M33
M20
305
SR 440x10
1
118
GS 56
-
V480C280-240 1
260
V480C280-240
22252CA
AN52
AL 52
280
240
480
300
790
370
940
300
173
105
600
184
M16
43
72
180
M36
M24
370
SR 480x27
2
0
GS 60
GS 52
V480C280-0 1
260
V480C280-0
22252CA
AN52
AL 52
280
0
480
300
790
370
940
300
173
105
600
184
M16
43
72
180
M36
M24
370
SR 480x27
2
105
GS 60
-
V480C280-240 2
260
V480C280-240
23252CA
AN52
AL 52
280
240
480
300
790
370
940
300
173
105
600
184
M16
43
72
180
M36
M24
370
SR 480x10
1
0
GS 60
GS 52
V480C280-0 2
260
V480C280-0
23252CA
AN52
AL 52
280
0
480
300
790
370
940
300
173
105
600
184
M16
43
72
180
M36
M24
370
SR 480x10
1
127
GS 60
-
V500C300-260 1
280
V500C300-260
22256CA
AN56
AL 52
300
260
500
315
830
390
990
315
185
110
630
186
M16
43
72
190
M36
M24
400
SR 500x28
2
0
GS 64
GS 56
V500C300-0 1
280
V500C300-0
22256CA
AN56
AL 52
300
0
500
315
830
390
990
315
185
110
630
186
M16
43
72
190
M36
M24
400
SR 500x28
2
107
GS 64
-
V500C300-260 2
280
V500C300-260
23256CA
AN56
AL 52
300
260
500
315
830
390
990
315
185
110
630
186
M16
43
72
190
M36
M24
400
SR 500x10
1
0
GS 64
GS 56
V500C300-0 2
280
V500C300-0
23256CA
AN56
AL 52
300
0
500
315
830
390
990
315
185
110
630
186
M16
43
72
190
M36
M24
400
SR 500x10
1
130
GS 64
-
V540C320-280 1
300
V540C320-280
22260CA
AN60
AL 60
320
280
540
335
890
410
1060
335
196
115
670
202
M18
46
78
200
M39
M24
520
SR 540x31
2
0
GS 68
GS 60
V540C320-0 1
300
V540C320-0
22260CA
AN60
AL 60
320
0
540
335
890
410
1060
335
196
115
670
202
M18
46
78
200
M39
M24
520
SR 540x31
2
114
GS 68
-
V540C320-280 2
300
V540C320-280
23260CA
AN60
AL 60
320
280
540
335
890
410
1060
335
196
115
670
202
M18
46
78
200
M39
M24
520
SR 540x10
1
0
GS 68
GS 60
V540C320-0 2
300
V540C320-0
23260CA
AN60
AL 60
320
0
540
335
890
410
1060
335
196
115
670
202
M18
46
78
200
M39
M24
520
SR 540x10
1
140
GS 68
-
V580C340-300 1
320
V580C340-300
22264CA
AN64
AL 64
340
300
580
355
930
440
1110
355
211
120
710
218
M18
49
84
215
M42
M30
600
SR 580x34
2
0
GS 72
GS 64
V580C340-0 1
320
V580C340-0
22264CA
AN64
AL 64
340
0
580
355
930
440
1110
355
211
120
710
218
M18
49
84
215
M42
M30
600
SR 580x34
2
122
GS 72
-
V580C340-300 2
320
V580C340-300
23264CA
AN64
AL 64
340
300
580
355
930
440
1110
355
211
120
710
218
M18
49
84
215
M42
M30
600
SR 580x10
1
0
GS 72
GS 64
V580C340-0 2
320
V580C340-0
23264CA
AN64
AL 64
340
0
580
355
930
440
1110
355
211
120
710
218
M18
49
84
215
M42
M30
600
SR 580x10
1
151
GS 72
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表