Withdrawal Sleeves
NTN Corporation
Ball and roller bearing
Spherical Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/spherical_roller_b/srb_ws_asmtab.prj},{NB=24134BK30;AH24134},{IDNR=MIN},{D1=160},{G=M180×3},{B3=125},{G1=16},{B4=136},{ORDER=24134BK30;AH24134},{DA1=182},{DA2=0},{DA3=0},{DA=268},{RAS=2},{MASS=3,21},{ANO=AN36},{G2=180},{R=1.0},{VERS=1},{P=3.00000},{SD=170.00000},{D=280.00000},{B=109.00000},{PPATH=srb_ws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Inside Diameter
[mm]
G
thread diameter
[mm]
B3
max. width
[mm]
G1
width
[mm]
B4
width
[mm]
ORDER
Bearing No.
ⁿ/ₐ
MASS
mass
[kg]
ANO
Appropriate nut no.
[mm]
22208EAKD1;AH308
35
M45×1.5
29
6
32
22208EAKD1;AH308
0,09
AN09
22208CK;AH308
35
M45×1.5
29
6
32
22208CK;AH308
0,09
AN09
21308CK;AH308
35
M45×1.5
29
6
32
21308CK;AH308
0,09
AN09
22308CK;AH2308
35
M45×1.5
40
7
43
22308CK;AH2308
0,13
AN09
22209CK;AH309
40
M50×1.5
31
6
34
22209CK;AH309
0,11
AN10
21309CK;AH309
40
M50×1.5
31
6
34
21309CK;AH309
0,11
AN10
22309CK;AH2309
40
M50×1.5
44
7
47
22309CK;AH2309
0,16
AN10
22210CK;AHX310
45
M55×2
35
7
38
22210CK;AHX310
0,14
AN11
21310CK;AHX310
45
M55×2
35
7
38
21310CK;AHX310
0,14
AN11
22310CK;AHX2310
45
M55×2
50
9
53
22310CK;AHX2310
0,21
AN11
22211EK;AHX311
50
M60×2
37
7
40
22211EK;AHX311
0,16
AN12
22211BK;AHX311
50
M60×2
37
7
40
22211BK;AHX311
0,16
AN12
21311K;AHX311
50
M60×2
37
7
40
21311K;AHX311
0,16
AN12
22311BK;AHX2311
50
M60×2
54
10
57
22311BK;AHX2311
0,25
AN12
22212EK;AHX312
55
M65×2
40
8
43
22212EK;AHX312
0,19
AN13
22212BK;AHX312
55
M65×2
40
8
43
22212BK;AHX312
0,19
AN13
21312K;AHX312
55
M65×2
40
8
43
21312K;AHX312
0,19
AN13
22312BK;AHX2312
55
M65×2
58
11
61
22312BK;AHX2312
0,3
AN13
22213EK;AH313
60
M75×2
42
8
45
22213EK;AH313
0,25
AN15
22213BK;AH313
60
M75×2
42
8
45
22213BK;AH313
0,25
AN15
21313K;AH313
60
M75×2
42
8
45
21313K;AH313
0,25
AN15
22313BK;AH2313
60
M75×2
61
12
64
22313BK;AH2313
0,4
AN15
22214EK;AH314
65
M80×2
43
8
47
22214EK;AH314
0,28
AN16
22214BK;AH314
65
M80×2
43
8
47
22214BK;AH314
0,28
AN16
21314K;AH314
65
M80×2
43
8
47
21314K;AH314
0,28
AN16
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表