Inch system sizes
NTN Corporation
Ball and roller bearing
Tapered Roller Bearings
Single-Row Tapered Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/tapered_roller_b/single_row_tapered_rb/iss_asmtab.prj},{NB=4T-3780/3732},{IDNR=},{SD=50.800},{D=98.425},{T=30.162},{B=30.302},{C=23.812},{RX=3.5},{R1=3.3},{ORDER=4T-3780/3732},{CR=113},{COR=134},{CU=},{CRF=10 400},{CORF=13 700},{LSG=4 000},{LSO=5 300},{A=8.3},{MASS=0,99},{VERS=3},{DA1=64},{DB1=58},{DA=84},{DB=90},{E=0,34},{Y2=1,77},{Y0=0,97},{PPATH=srtrb_iss_asmtpl.prj},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Height
[mm]
B
Width of inner ring
[mm]
C
Width of outer ring
[mm]
R
Radius
[mm]
R1
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic Load Ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
A
Load center
[mm]
MASS
mass
[kg]
4T-A4050/A4138
12.700
34.988
10.998
10.988
8.730
1.3
1.3
4T-A4050/A4138
13.7
11.6
12 000
16 000
2.5
0,05
4T-03062/03162
15.875
41.275
14.288
14.681
11.112
1.3
2.0
4T-03062/03162
22.6
18.7
10 000
13 000
5.4
0,09
4T-11590/11520
15.875
42.862
14.288
14.288
9.525
1.5
1.5
4T-11590/11520
19.5
17.5
8 700
12 000
1.2
0,1
4T-17580/17520
15.875
42.862
16.670
16.670
13.495
1.5
1.5
4T-17580/17520
29.6
26
9 800
13 000
5.8
0,12
4T-05062/05185
15.875
47.000
14.381
14.381
11.112
1.5
1.3
4T-05062/05185
26.6
24.2
8 600
11 000
4.2
0,13
4T-09062/09195
15.875
49.225
19.845
21.539
14.288
0.8
1.3
4T-09062/09195
42.5
39
8 500
11 000
9.4
0,2
4T-05066/05185
16.993
47.000
14.381
14.381
11.112
1.5
1.3
4T-05066/05185
26.6
24.2
8 600
11 000
4.2
0,13
4T-LM11749/LM11710
17.462
39.878
13.843
14.605
10.668
1.3
1.3
4T-LM11749/LM11710
26.4
24.2
10 000
13 000
5.3
0,08
4T-A6075/A6157
19.050
39.992
12.014
11.153
9.525
1
1.3
4T-A6075/A6157
14.2
12.8
10 000
13 000
1.5
0,07
4T-LM11949/LM11910
19.050
45.237
15.494
16.637
12.065
1.3
1.3
4T-LM11949/LM11910
31.5
28.6
8 900
12 000
5.6
0,12
4T-05075/05185
19.050
47.000
14.381
14.381
11.112
1.3
1.3
4T-05075/05185
26.6
24.2
8 600
11 000
4.2
0,12
4T-09067/09195
19.050
49.225
18.034
19.050
14.288
1.3
1.3
4T-09067/09195
42.5
39
8 500
11 000
7.6
0,18
4T-09078/09195
19.050
49.225
19.845
21.539
14.288
1.3
1.3
4T-09078/09195
42.5
39
8 500
11 000
9.4
0,19
4T-09067/09196
19.050
49.225
21.209
19.050
17.462
1.3
1.5
4T-09067/09196
42.5
39
8 500
11 000
7.6
0,2
4T-1775/1729
19.050
56.896
19.368
19.837
15.875
1.5
1.3
4T-1775/1729
47.5
46.5
7 200
9 600
6.5
0,27
4T-07079/07196
20.000
50.005
13.495
14.260
9.525
1.5
1.0
4T-07079/07196
28.8
27.9
7 500
10 000
3.0
0,14
4T-09081/09195
20.625
49.225
19.845
21.539
14.288
1.5
1.3
4T-09081/09195
42.5
39
8 500
11 000
9.4
0,18
4T-12580/12520
20.638
49.225
19.845
19.845
15.875
1.5
1.5
4T-12580/12520
41.5
39
8 200
11 000
7.1
0,18
4T-M12649/M12610
21.430
50.005
17.526
18.288
13.970
1.3
1.3
4T-M12649/M12610
42
39
8 000
11 000
6.4
0,17
4T-07087/07196
22.225
50.005
13.495
14.260
9.525
1.3
1.0
4T-07087/07196
28.8
27.9
7 500
10 000
3.0
0,13
4T-M12648/M12610
22.225
50.005
17.526
18.288
13.970
1.3
1.3
4T-M12648/M12610
42
39
8 000
11 000
6.4
0,17
4T-1380/1328
22.225
52.388
19.368
20.168
14.288
1.5
1.5
4T-1380/1328
45
43
7 600
10 000
7.4
0,2
4T-1755/1729
22.225
56.896
19.368
19.837
15.875
1.3
1.3
4T-1755/1729
47.5
46.5
7 200
9 600
6.5
0,26
4T-1280/1220
22.225
57.150
22.225
22.225
17.462
0.8
1.5
4T-1280/1220
52.5
49.5
7 100
9 500
7.1
0,29
4T-LM72849/LM72810
22.606
47.000
15.500
15.500
12.000
1.5
1.0
4T-LM72849/LM72810
30.5
32.5
8 200
11 000
3.0
0,13
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表