Bent inner tab type
NTN Corporation
Locknuts, Lockwashres and Lockplates
Lockwashers
Series AWL
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/lockwashers/series_awl/bent_inner_tab_type.prj},{NB=AWL30},{ORDER=AWL30},{D3=150},{M=145},{F1=16},{B1=2.0},{F=14},{D4=164},{D5=190},{R2=1.5},{B2=10.0},{NT=19},{MASS=11.3},{BN=30},{LN=ANL30},{SH=150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
D3
Diameter
[mm]
M
Length
[mm]
F1
width
[mm]
B1
width
[mm]
F
width
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
R2
Radius
[mm]
B2
width
[mm]
NT
No. of tabs
ⁿ/ₐ
MASS
mass
[kg]
BN
bore No. of adapter
ⁿ/ₐ
LN
locknut No.
ⁿ/ₐ
SH
Shaft
ⁿ/ₐ
AWL24
AWL24
120
115
14
2.0
12
133
155
1.5
8.0
19
7.7
24
ANL24
120
AWL26
AWL26
130
125
14
2.0
12
143
165
1.5
8.0
19
8.7
26
ANL26
130
AWL28
AWL28
140
135
16
2.0
14
151
175
1.5
10.0
19
10.9
28
ANL28
140
AWL30
AWL30
150
145
16
2.0
14
164
190
1.5
10.0
19
11.3
30
ANL30
150
AWL32
AWL32
160
154
18
2.5
16
174
200
1.5
10.5
19
16.2
32
ANL32
160
AWL34
AWL34
170
164
18
2.5
16
184
210
1.5
10.5
19
19.0
34
ANL34
170
AWL36
AWL36
180
174
20
2.5
18
192
220
1.5
10.5
19
18.0
36
ANL36
180
AWL38
AWL38
190
184
20
2.5
18
202
230
1.5
10.5
19
20.5
38
ANL38
190
AWL40
AWL40
200
194
20
2.5
18
218
250
1.5
10.5
19
21.4
40
ANL40
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表