Type SD33
NTN Corporation
Plummer Blocks
Type SD33, SD33G
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sd33_sd33g/type_sd33.prj},{NB=SD33561},{IDNR=},{ORDER=SD33561},{MD1=260},{BN=SD3356},{SRBN=23056BK;H3056},{D=420},{H=250},{J=710},{J1=200},{N1=42},{N=62},{A=350},{L=860},{A1=320},{H1=85},{H2=500},{G=118.000},{T=M36},{S=M36},{MASS=210},{Y=90},{RSN=ZF44},{E=M20},{F=198},{A3=274},{C=490},{C1=130.000},{F1=38},{B=130},{F2=15},{F3=38},{F4=26},{A4=282},{A5=24},{J2=212},{J3=220},{B1=12},{H3=57},{D2=340},{TS=55},{TSS=8.0},{TK=23},{E1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MD1
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
J1
Length
[mm]
N1
Length
[mm]
N
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
T
Bolt
[mm]
S
Bolt
[mm]
SD33401
180
SD3340
23040BK;H3040
310
180
510
140
32
52
270
620
230
60
360
M24
M30
SD33441
200
SD3344
23044BK;H3044
340
200
570
160
35
55
290
700
260
65
400
M30
M30
SD33481
220
SD3348
23048BK;H3048
360
210
610
170
35
55
300
740
270
65
420
M30
M30
SD33521
240
SD3352
23052BK;H3052
400
240
680
190
40
60
330
820
300
70
475
M30
M36
SD33561
260
SD3356
23056BK;H3056
420
250
710
200
42
62
350
860
320
85
500
M36
M36
SD33601
280
SD3360
23060BK;H3060
460
280
770
210
42
62
360
920
330
85
550
M36
M36
SD33641
300
SD3364
23064BK;H3064
480
280
790
210
42
62
370
940
340
85
560
M36
M36
SD33681
320
SD3368
23068BK;H3068
520
310
860
230
50
70
400
1020
370
100
615
M36
M42
SD33721
340
SD3372
23072BK;H3072
540
325
890
250
50
70
410
1060
390
100
640
M36
M42
SD33761
360
SD3376
23076BK;H3076
560
340
900
260
50
70
410
1080
390
100
665
M36
M42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表