您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMT L - Long Oval Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Oval Type
No Pilot
Long
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/oval_type/no_pilot/long/nlmt_l.prj},{NB=NLMT13LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMT13L},{BT=Long Oval Flange},{SL=UU},{DR=13},{DRTOL=+0/-0.010},{D=23},{DTOL=+0/-0.016},{L=61},{LTOL=+0/-0.30},{D1=43},{W=29.0},{H=6.000000},{A=33},{F=0},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.015},{ECCMAX=0.015},{BR=4},{BLRD=83},{BLRS=160},{WGT=0.107}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMT6LUU
NLMT6LUU
NOTE Please make selectio...
Long Oval Flange
6
+0/-0.010
12
+0/-0.013
35
+0/-0.30
0.015
0.015
4
33
54
0.025
NLMT8LUU
NLMT8LUU
NOTE Please make selectio...
Long Oval Flange
8
+0/-0.010
15
+0/-0.013
45
+0/-0.30
0.015
0.015
4
44
80
0.041
NLMT10LUU
NLMT10LUU
NOTE Please make selectio...
Long Oval Flange
10
+0/-0.010
19
+0/-0.016
55
+0/-0.30
0.015
0.015
4
67
112
0.080
NLMT12LUU
NLMT12LUU
NOTE Please make selectio...
Long Oval Flange
12
+0/-0.010
21
+0/-0.016
57
+0/-0.30
0.015
0.015
4
83
160
0.087
NLMT13LUU
NLMT13LUU
NOTE Please make selectio...
Long Oval Flange
13
+0/-0.010
23
+0/-0.016
61
+0/-0.30
0.015
0.015
4
83
160
0.107
NLMT16LUU
NLMT16LUU
NOTE Please make selectio...
Long Oval Flange
16
+0/-0.010
28
+0/-0.016
70
+0/-0.30
0.015
0.015
5
125
240
0.171
NLMT20LUU
NLMT20LUU
NOTE Please make selectio...
Long Oval Flange
20
+0/-0.012
32
+0/-0.019
80
+0/-0.30
0.020
0.020
5
143
280
0.214
NLMT25LUU
NLMT25LUU
NOTE Please make selectio...
Long Oval Flange
25
+0/-0.012
40
+0/-0.019
112
+0/-0.40
0.020
0.020
6
159
320
0.476
NLMT30LUU
NLMT30LUU
NOTE Please make selectio...
Long Oval Flange
30
+0/-0.012
45
+0/-0.019
123
+0/-0.40
0.020
0.020
6
254
560
0.570
NLMT35LUU
NLMT35LUU
NOTE Please make selectio...
Long Oval Flange
35
+0/-0.015
52
+0/-0.022
135
+0/-0.40
0.025
0.025
6
270
640
0.874
NLMT40LUU
NLMT40LUU
NOTE Please make selectio...
Long Oval Flange
40
+0/-0.015
60
+0/-0.022
151
+0/-0.40
0.025
0.025
6
350
820
1.820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表