目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Pillow type units - 80UP
OILES CORPORATION
Plastic Bearings
Oiles Pillow 80
Powered by
CAD模型選擇
{oiles/plastic_bearings/oiles_pillow_80/pillow_type_units_80up.prj},{NB=80UP-10},{ORDERNO=80UP-10},{ID=10},{IDT=+0.083/+0.025},{A=53},{B=16},{W=11},{H=11},{UH=22},{P=36},{S1=5.5},{S2=6.0},{AA=8},{BS=M5},{TT=45{30}},{CAU=Please refer to catalog about detail.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
A
a
[mm]
B
b
[mm]
W
w
[mm]
H
h
[mm]
UH
Unit Height
[mm]
P
[mm]
S1
[mm]
S2
[mm]
AA
Allowable Alignment Angle
[°]
BS
Bolt Size
[mm]
TT
Allowable tightening torque
[N・m {kgf・m}]
CAU
Caution
ⁿ/ₐ
80UP-06
80UP-06
6
+0.068/+0.020
39
12
7
7
14
26
4.5
5.0
13
M4
20{10}
Please refer to catalog a...
80UP-08
80UP-08
8
+0.083/+0.025
45
15
10
9
18
30
4.5
5.0
10
M4
30{20}
Please refer to catalog a...
80UP-10
80UP-10
10
+0.083/+0.025
53
16
11
11
22
36
5.5
6.0
8
M5
45{30}
Please refer to catalog a...
80UP-12
80UP-12
12
+0.102/+0.032
60
18
13
13
26
42
6.5
7.0
7
M6
75{50}
Please refer to catalog a...
80UP-15
80UP-15
15
+0.102/+0.032
67
21
16
15
30
48
6.5
7.5
6
M6
90{60}
Please refer to catalog a...
80UP-17
80UP-17
17
+0.124/+0.040
80
24
18
17
34
56
8.5
9.5
11
M8
120{75}
Please refer to catalog a...
80UP-20
80UP-20
20
+0.124/+0.040
88
26
20
19
38
63
8.5
10.0
9
M8
150{90}
Please refer to catalog a...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表