目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
HABIX HWN Part 1
Optibelt
Metal Products
Flexible Couplings
HABIX
Powered by
CAD模型選擇
{optibelt/metall/kupplungen/habix/habix_teil_1_asmtab.prj},{NB=HWN1-19},{BEZ=HWN1-19},{ANR=1797924},{GTIN=4014486972535},{D=0},{DBMAX=19},{N=32},{OD=40},{L1=25},{L3=20},{S=16},{TKN92=10},{TKMAX92=20},{TKW92=2.6},{TKN98=17},{TKMAX98=34},{TKW98=4.4},{RPM=19000},{KR=0.20},{KA=1.2},{KW=1.2},{JNM=0.00003},{MATERIAL=EN-GJL-250},{OF=Phosphatiert},{GEWICHT=0.20},{PPATH=assemblies/habix_teil_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
D
Pilot Bore
[mm]
DBMAX
Max. Bore Diameter
[mm]
N
Hub Diameter
[mm]
OD
Outside Diameter
[mm]
L1
Hub Length
[mm]
L3
[mm]
S
[mm]
TKN92
Rated Torque 92 Shore A
[Nm]
TKMAX92
Max. Torque 92 Shore A
[Nm]
TKW92
Vibratory Torque 92 Shore A
[Nm]
TKN98
Rated Torque 98 Shore A
[Nm]
TKMAX98
Max. Torque 98 Shore A
[Nm]
TKW98
Vibratory Torque 98 Shore A
[Nm]
RPM
Max. Rotation Speed
[1/min]
KR
Max. Shaft Misalignment Radial
[mm]
KA
Max. Shaft Misalignment Axial
[mm]
KW
Max. Shaft Misalignment Angular
[°]
JNM
Moments of inertia
[kgm²]
MATERIAL
Material
ⁿ/ₐ
OF
Surface Treatment
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
HWN1-19
HWN1-19
1797924
4014486972535
0
19
32
40
25
20
16
10
20
2.6
17
34
4.4
19000
0.20
1.2
1.2
0.00003
EN-GJL-250
Phosphated
0.20
HWN1-24
HWN1-24
1955903
4014486972542
0
24
40
55
30
24
18
35
70
9.0
60
120
16.0
14000
0.22
1.4
0.9
0.00011
EN-GJL-250
Phosphated
0.40
HWN1-28
HWN1-28
1506051
4014486972559
0
28
48
65
35
28
20
95
190
25.0
160
320
42.0
11800
0.25
1.5
0.9
0.00025
EN-GJL-250
Phosphated
0.70
HWN1-38
HWN1-38
1941764
4014486972566
10
38
66
80
45
37
24
190
380
49.0
325
650
85.0
9500
0.28
1.8
1.0
0.00088
EN-GJL-250
Phosphated
1.30
HWN1-42
HWN1-42
1924183
4014486972573
12
42
75
95
50
40
26
265
530
69.0
450
900
117.0
8000
0.32
2.0
1.0
0.00180
EN-GJL-250
Phosphated
2.00
HWN1-48
HWN1-48
1867377
4014486972580
13
48
85
105
56
45
28
310
620
81.0
525
1050
137.0
7100
0.36
2.1
1.1
0.00320
EN-GJL-250
Phosphated
2.80
HWN1-55
HWN1-55
1768884
4014486972597
18
55
98
120
65
52
30
410
820
105.0
685
1370
178.0
6300
0.38
2.2
1.1
0.06300
EN-GJL-250
Phosphated
4.20
HWN1-65
HWN1-65
1650280
4014486972603
20
65
115
135
75
61
35
625
1250
163.0
940
1880
245.0
5600
0.42
2.6
1.2
0.01300
EN-GJL-250
Phosphated
6.40
HWN1-75
HWN1-75
1583813
4014486972610
28
75
135
160
85
69
40
1280
2560
333.0
1920
3840
499.0
4750
0.48
3.0
1.2
0.02700
EN-GJL-250
Phosphated
9.80
HWN1-90
HWN1-90
1934405
4014486972627
38
90
160
200
100
81
45
2400
4800
624.0
3600
7200
936.0
3750
0.50
3.4
1.2
0.06900
EN-GJL-250
Phosphated
16.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表