目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
CE Clamping Elements Type CE16
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce16_asmtab.prj},{NB=CE16 14 x 55},{BEZ=CE16 14 x 55},{ANR=1697278},{GTIN=4014486244090},{DB=14},{OD=55},{L1=17},{L2=22},{L3=31},{L=39},{D1=62},{UEDNM=234},{AF=33},{SG=M8x25},{ST=Zylinderschraube mit Innensechskant / DIN 912},{SW=6},{SFK=12.9},{OFS=Brüniert},{SA=4},{FPW=415},{FPN=106},{SAM=37},{MATERIAL=Stahl C45},{OFB=vergütet},{SZ=ja},{VBM=nein},{SHT=h8},{BT=H8},{OFR=</= Ra 1.6},{GEWICHT=0.50},{QS=nach ISO 254},{PPATH=assemblies/type_ce16_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
DB
Bore Diameter
[mm]
OD
Outside Diameter
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
D1
[mm]
UEDNM
Max. Transmittable Torque
[Nm]
AF
Axial Force
[KN]
SG
Screw Dimension
ⁿ/ₐ
ST
Screw Type
ⁿ/ₐ
SW
Wrench Size
[mm]
SFK
Screw Strength Class
[mm]
OFS
Surface Treatment Screws
ⁿ/ₐ
SA
Number of Screws
ⁿ/ₐ
FPW
Surface Pressure Shaft
[N/mm^2]
FPN
Surface Pressure Hub
[N/mm^2]
SAM
Screw Tigthening Torque
[Nm]
MATERIAL
Material
ⁿ/ₐ
OFB
Surface Treatment
ⁿ/ₐ
SZ
Self Centering
ⁿ/ₐ
VBM
Offset during Assembly
ⁿ/ₐ
SHT
ISO Shaft Tolerance
ⁿ/ₐ
BT
ISO Bore Tolerance
ⁿ/ₐ
OFR
Roughness Shaft and Bore
[um]
GEWICHT
approx. Weight
[kg]
QS
Quality Standard
ⁿ/ₐ
CE16 14 x 55
CE16 14 x 55
1697278
4014486244090
14
55
17
22
31
39
62
234
33
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
415
106
37
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 16 x 55
CE16 16 x 55
1740663
4014486244106
16
55
17
22
31
39
62
268
33
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
363
106
37
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 18 x 55
CE16 18 x 55
1866754
4014486244113
18
55
17
22
31
39
62
333
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
357
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 19 x 55
CE16 19 x 55
1568148
4014486244120
19
55
17
22
31
39
62
352
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
338
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 20 x 55
CE16 20 x 55
1658303
4014486244137
20
55
17
22
31
39
62
370
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
321
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 22 x 55
CE16 22 x 55
1827645
4014486244144
22
55
17
22
31
39
62
407
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
292
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 24 x 55
CE16 24 x 55
1809865
4014486244151
24
55
17
22
31
39
62
445
37
M8x25
Hexagon Socket Head Cap S...
0
12.9
Black Oxide
4
268
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 25 x 55
CE16 25 x 55
1076002
4014486244168
25
55
17
22
31
39
62
463
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
257
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 28 x55
CE16 28 x55
0
28
55
17
22
31
39
62
519
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
229
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.40
acc. to ISO 254
CE16 30 x55
CE16 30 x55
30
55
17
22
31
39
62
556
37
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
4
214
117
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.40
acc. to ISO 254
CE16 24 x 65
CE16 24 x 65
1973982
4014486244199
24
65
17
22
31
39
72
556
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
335
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CE16 25 x 65
CE16 25 x 65
1945779
4014486244205
25
65
17
22
31
39
72
579
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
321
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.70
acc. to ISO 254
CE16 28 x 65
CE16 28 x 65
1977715
4014486244212
28
65
17
22
31
39
72
649
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
287
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE16 30 x 65
CE16 30 x 65
1916551
4014486244229
30
65
17
22
31
39
72
695
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
268
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE16 32 x 65
CE16 32 x 65
1578170
4014486244236
32
65
17
22
31
39
72
741
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
251
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.60
acc. to ISO 254
CE16 35 x 65
CE16 35 x 65
1697167
4014486244243
35
65
17
22
31
39
72
811
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
230
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 38 x 65
CE16 38 x 65
1642487
4014486244250
38
65
17
22
31
39
72
880
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
211
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 40 x 65
CE16 40 x 65
1994673
4014486244267
40
65
17
22
31
39
72
927
46
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
5
201
124
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.50
acc. to ISO 254
CE16 30 x 80
CE16 30 x 80
1850683
4014486244274
30
80
20
25
33
41
87
972
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
318
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.00
acc. to ISO 254
CE16 32 x 80
CE16 32 x 80
1609833
4014486244281
32
80
20
25
33
41
87
1037
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
299
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.00
acc. to ISO 254
CE16 35 x 80
CE16 35 x 80
1898404
4014486244298
35
80
20
25
33
41
87
1134
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
273
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.00
acc. to ISO 254
CE16 38 x 80
CE16 38 x 80
1969097
4014486244304
38
80
20
25
33
41
87
1231
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
251
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
1.00
acc. to ISO 254
CE16 40 x 80
CE16 40 x 80
1724581
4014486244311
40
80
20
25
33
41
87
1296
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
239
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.90
acc. to ISO 254
CE16 42 x 80
CE16 42 x 80
1976163
4014486244328
42
80
20
25
33
41
87
1361
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
227
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.90
acc. to ISO 254
CE16 45 x 80
CE16 45 x 80
1763846
4014486244335
45
80
20
25
33
41
87
1458
65
M8x25
Hexagon Socket Head Cap S...
6
12.9
Black Oxide
7
212
119
41
Steel C45
Tempered
Yes
No
h8
H8
</= Ra 1.6
0.80
acc. to ISO 254
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表