目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
SV EO-3 - Bulkhead union
Parker
EO-3®
Tube/Tube
Powered by
CAD模型選擇
{parker/eo3/02rohr_rohr/sv_gerader_schottstutzen_asmtab.prj},{NB=EO-3 Gerader Schottstutzen SV18P3OMDCF},{IDNR=},{ERMETO=SV18P3OMDCF},{INFO=PDF Link},{WERKSTOFF=Stahl},{PN=420},{D=18},{D1=18},{D3=15},{T1=26.0},{L1=27.5},{L2=21.5},{L3=35.5},{L4=29.5},{L5=35.5},{L6=43.5},{S1=36},{S2=30},{S3=41},{WEIGHT=0.30740},{PPATH=assemblies/sv_gerader_schottstutzen_asmtpl.prj},{ERMETO2=SV18P3OMDCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PN
Pressure
[bar]
D
Tube O.D.
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
T1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO-3 Bulkhead union SV06P...
SV06P3OMDCF
Steel
420
6
6
4
11.5
18.0
13.5
28.0
23.5
23.0
33.0
19
14
22
0.06800
EO-3 Bulkhead union SV08P...
SV08P3OMDCF
Steel
420
8
8
6
14.5
20.0
15.0
28.0
23.0
26.0
34.0
24
17
27
0.10900
EO-3 Bulkhead union SV10P...
SV10P3OMDCF
Steel
420
10
10
8
16.5
20.0
15.0
30.0
25.0
26.5
36.5
27
19
30
0.13370
EO-3 Bulkhead union SV12P...
SV12P3OMDCF
Steel
420
12
12
10
19.0
21.0
16.0
31.0
26.0
27.5
37.5
27
22
32
0.15550
EO-3 Bulkhead union SV15P...
SV15P3OMDCF
Steel
420
15
15
12
24.0
27.5
22.5
36.0
31.0
35.5
44.0
36
27
41
0.31310
EO-3 Bulkhead union SV16P...
SV16P3OMDCF
Steel
420
16
16
12
24.0
27.5
21.5
36.0
30.0
35.5
44.0
36
27
41
0.31280
EO-3 Bulkhead union SV18P...
SV18P3OMDCF
Steel
420
18
18
15
26.0
27.5
21.5
35.5
29.5
35.5
43.5
36
30
41
0.30740
EO-3 Bulkhead union SV20P...
SV20P3OMDCF
Steel
420
20
20
16
29.5
31.0
25.0
39.0
33.0
40.5
48.5
41
32
46
0.44320
EO-3 Bulkhead union SV22P...
SV22P3OMDCF
Steel
250
22
22
18
29.5
27.0
21.0
35.0
29.0
35.5
43.5
41
32
46
0.39140
EO-3 Bulkhead union SV25P...
SV25P3OMDCF
Steel
420
25
25
20
37.0
35.0
28.0
41.0
34.0
45.0
51.0
50
41
55
723.00000
EO-3 Bulkhead union SV28P...
SV28P3OMDCF
Steel
250
28
28
24
37.0
31.0
24.0
37.0
30.0
39.5
45.5
50
41
55
0.60470
EO-3 Bulkhead union SV30P...
SV30P3OMDCF
Steel
420
30
30
25
43.5
39.0
31.0
44.0
36.0
51.0
56.0
60
50
65
1088.00000
EO-3 Bulkhead union SV35P...
SV35P3OMDCF
Steel
250
35
35
30
45.0
35.0
27.0
40.0
32.0
45.0
50.0
60
50
65
925.00000
EO-3 Bulkhead union SV38P...
SV38P3OMDCF
Steel
420
38
38
32
52.0
42.0
33.0
48.0
39.0
55.0
61.0
65
60
70
1361.00000
EO-3 Bulkhead union SV42P...
SV42P3OMDCF
Steel
250
42
42
36
52.0
38.0
30.0
44.0
36.0
48.0
54.0
65
60
70
1152.00000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表