目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WLNML O-Lok - Bulkhead locknut
Parker
PARKER O-Lok ® Plus
Bulkhead unions
Powered by
CAD模型選擇
{parker/j/02/wlnml.prj},{NB=O-Lok Gegenmutter fuer Schottstutzen 24WLNLSS},{IDNR=},{ZFACTOR=1.400},{ZOOM=0.950},{ERMETO=24WLNLSS},{BESTNR=24WLNL},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T=2-12},{NDR=2.0000},{TV=12},{B=60.000},{TT=10.000},{PT=0.300},{VERS=8.000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24WLNLSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T
Thread UN/UNF-2B
ⁿ/ₐ
B
HEX Locknut
[mm]
TT
Length
[mm]
O-Lok Bulkhead locknut 4W...
4WLNMLSS
Edelstahl
9/16-18
22.000
7.000
O-Lok Bulkhead locknut 6W...
6WLNMLSS
Edelstahl
11/16-16
27.000
8.000
O-Lok Bulkhead locknut 8W...
8WLNMLSS
Edelstahl
13/16-16
30.000
9.000
O-Lok Bulkhead locknut 10...
10WLNMLSS
Edelstahl
1-14
32.000
11.000
O-Lok Bulkhead locknut 12...
12WLNMLSS
Edelstahl
1 3/16-12
38.000
11.000
O-Lok Bulkhead locknut 16...
16WLNMLSS
Edelstahl
1 7/16-12
46.000
11.000
O-Lok Bulkhead locknut 20...
20WLNLSS
Edelstahl
1 11/16-12
51.000
10.000
O-Lok Bulkhead locknut 24...
24WLNLSS
Edelstahl
2-12
60.000
10.000
O-Lok Bulkhead locknut 4W...
4WLNMLS
Stahl
9/16-18
22.000
7.000
O-Lok Bulkhead locknut 6W...
6WLNMLS
Stahl
11/16-16
27.000
8.000
O-Lok Bulkhead locknut 8W...
8WLNMLS
Stahl
13/16-16
30.000
9.000
O-Lok Bulkhead locknut 10...
10WLNMLS
Stahl
1-14
32.000
11.000
O-Lok Bulkhead locknut 12...
12WLNMLS
Stahl
1 3/16-12
38.000
11.000
O-Lok Bulkhead locknut 16...
16WLNMLS
Stahl
1 7/16-12
46.000
11.000
O-Lok Bulkhead locknut 20...
20WLNLS
Stahl
1 11/16-12
51.000
10.000
O-Lok Bulkhead locknut 24...
24WLNLS
Stahl
2-12
60.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表