目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BML O-Lok - Nut
Parker
PARKER O-Lok ® Plus
Nuts & Reducers
Powered by
CAD模型選擇
{parker/j/13/bml.prj},{NB=O-Lok Ueberwurfmutter 32BMLSS},{ERMETO=32BMLSS},{BESTNR=32BML},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=50},{OD=2},{T=2 1/2-12},{NDM=63.5000},{KDM=61.2089},{TTYP=12UN},{B=75},{C=56},{G=33.0},{WEIGHT=0.53400},{MTR=Stahl},{ZOOM=2.200},{ZFACTOR=2.100},{KDMMIN=61.214},{KDMMAX=61.671},{D13=56.35},{D14=72.5},{D15=64.000},{D16=0.000},{H1=8.0},{R2=0.400},{T1=19.0},{VERS=2.000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=32BMLSS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
T
Gewinde UN/UNF-2B T
ⁿ/ₐ
B
Width across flats
[mm]
C
Diameter
[mm]
G
Lenght
[mm]
WEIGHT
Weight
[kg]
O-Lok Nut 4BMLSS
4BMLSS
Stainless Steel
6
1/4
9/16-18
17
11
15.0
0.01343
O-Lok Nut 6BMLSS
6BMLSS
Stainless Steel
8, 10
5/16, 3/8
11/16-16
22
14
17.0
0.03040
O-Lok Nut 8BMLSS
8BMLSS
Stainless Steel
12
1/2
13/16-16
24
17
20.0
0.03500
O-Lok Nut 10BMLSS
10BMLSS
Stainless Steel
14, 15, 16
5/8
1-14
30
21
24.0
0.06610
O-Lok Nut 12BMLSS
12BMLSS
Stainless Steel
18, 20
3/4
1 3/16-12
36
24
27.0
0.10800
O-Lok Nut 16BMLSS
16BMLSS
Stainless Steel
22, 25
1
1 7/16-12
41
29
28.0
0.12540
O-Lok Nut 20BMLSS
20BMLSS
Stainless Steel
28, 30, 32
1 1/4
1 11/16-12
50
36
28.0
0.20000
O-Lok Nut 24BMLSS
24BMLSS
Stainless Steel
35, 38
1 1/2
2-12
60
44
28.0
0.27820
O-Lok Nut 32BMLSS
32BMLSS
Stainless Steel
50
2
2 1/2-12
75
56
33.0
0.53400
O-Lok Nut 4BMLS
4BMLS
Steel
6
1/4
9/16-18
17
11
15.0
0.01312
O-Lok Nut 6BMLS
6BMLS
Steel
8, 10
5/16, 3/8
11/16-16
22
14
17.0
0.02930
O-Lok Nut 8BMLS
8BMLS
Steel
12
1/2
13/16-16
24
17
20.0
0.03240
O-Lok Nut 10BMLS
10BMLS
Steel
14, 15, 16
5/8
1-14
30
21
24.0
0.06110
O-Lok Nut 12BMLS
12BMLS
Steel
18, 20
3/4
1 3/16-12
36
24
27.0
0.10300
O-Lok Nut 16BMLS
16BMLS
Steel
22, 25
1
1 7/16-12
41
29
28.0
0.11500
O-Lok Nut 20BMLS
20BMLS
Steel
28, 30, 32
1 1/4
1 11/16-12
50
36
28.0
0.18530
O-Lok Nut 24BMLS
24BMLS
Steel
35, 38
1 1/2
2-12
60
44
28.0
0.26000
O-Lok Nut 32BMLS
32BMLS
Steel
50
2
2 1/2-12
75
56
33.0
0.52260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表