目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WJJTX Triple-Lok - Bulkhead run tee
Parker
PARKER Triple-Lok ® Plus
Bulkhead union
Powered by
CAD模型選擇
{parker/k/02/wjjtx_asmtab.prj},{NB=Triple-Lok L-Schottstutzen 8WJJTX-WLN-S (11.2)},{ERMETO=8WJJTX-WLN-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{GS=11.2},{OD=1/2},{GEWT=3/4-16},{NDMT=0.7500},{KDMT=0.6763},{TV=UNF},{POS=11.2},{C2=25},{BBB=7.100},{D=10},{DD1=10.820},{BB1=16.700},{BB2=6.600},{I2=32},{M3=35},{M4=54},{Y=19},{WEIGHT=9999.99999},{PN=420},{ZOOM=0.900},{ZFACTOR=1.100},{PPATH=assemblies/wjjtx_asmtpl.prj},{ERMETO2=8WJJTX-WLN-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
GS
Straight one Bulkhead union Max Wall thickness
[mm]
OD
Tube O.D.
[Zoll]
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C2
Width across flats
[mm]
D
Diameter
[mm]
I2
Lenght
[mm]
M3
Lenght
[mm]
M4
Hight
[mm]
Y
Width across flats
[mm]
Triple-Lok Bulkhead run t...
4WJJTX-WLN-S
Steel
6
8.4
1/4
7/16-20
17
4
26
25
40
11
Triple-Lok Bulkhead run t...
6WJJTX-WLN-S
Steel
10
10.7
3/8
9/16-18
21
8
28
28
46
14
Triple-Lok Bulkhead run t...
8WJJTX-WLN-S
Steel
12
11.2
1/2
3/4-16
25
10
32
35
54
19
Triple-Lok Bulkhead run t...
10WJJTX-WLN-S
Steel
14, 15, 16
10.9
5/8
7/8-14
29
12
35
40
61
22
Triple-Lok Bulkhead run t...
12WJJTX-WLN-S
Steel
18, 20
11.2
3/4
1 1/16-12
35
16
40
45
68
27
Triple-Lok Bulkhead run t...
16WJJTX-WLN-S
Steel
22, 25
9.9
1
1 5/16-12
42
22
40
49
71
36
Triple-Lok Bulkhead run t...
20WJJTX-WLN-S
Steel
28, 30, 32
10.2
1 1/4
1 5/8-12
48
28
41
55
79
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表