目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
ESL EO - SAE Straight flange adapter
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange adapters
Powered by
CAD模型選擇
{parker/m_flansche/02m_sae_fl_adapt/esl.prj},{NB=EO SAE Flanschadapter gerade ESLG64/35.5SS},{ERMETO=ESLG64/35.5SS},{BESTNR=ESLG64/35.5},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=1},{ID=32.920},{BRISO=25},{RS=3.530},{ROHR=35.0},{D1=25.0},{D2=47.6},{D8=38.1},{D3=35.5},{D4=48},{L1=75},{L2=16},{L3=9.5},{WEIGHT=9999.99999},{FG=Gegenflansch},{PNS=420},{PNSS=420},{PSI=6000},{VERS=2.000},{DO1=28.000},{DO2=5.000},{ZOOM=1.000},{ZFACTOR=1.200},{WERKSTOFFVIS=Edelstahl},{ERMETO2=ESLG64/35.5SS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
ROHR
Tube max.
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
L3
Lenght
[mm]
WEIGHT
Weight
[kg]
FG
O-ring face/Flat face
ⁿ/ₐ
PNS
PN S
[bar]
PNSS
PN SS
[bar]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight flange ad...
ESL32/20.5SS
Stainless steel
1/2
13
20.0
15.0
30.2
20.5
30
60
13
6.7
9999.99999
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL32/21.7SS
Stainless steel
1/2
13
21.3
15.0
30.2
21.7
30
60
13
6.7
9999.99999
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL33/25.5SS
Stainless steel
3/4
19
25.0
19.0
38.1
25.5
35
68
13
6.7
9999.99999
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL33/27.3SS
Stainless steel
3/4
19
26.9
19.0
38.1
27.3
35
68
13
6.7
0.30300
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL34/30.5SS
Stainless steel
1
25
30.0
23.0
44.4
30.5
44
75
16
8.0
9999.99999
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL34/32.5SS
Stainless steel
1
25
32.0
24.0
44.4
32.5
44
75
16
8.0
9999.99999
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL34/34SS
Stainless steel
1
25
33.7
25.0
44.4
34.0
44
75
16
8.0
0.44570
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL34/35.5SS
Stainless steel
1
25
35.0
25.0
44.4
35.5
44
75
16
8.0
9999.99999
O-ring face
345
345
3000
EO SAE Straight flange ad...
ESL35/38.5SS
Stainless steel
1 1/4
32
38.0
32.0
50.8
38.5
55
95
18
8.0
9999.99999
O-ring face
276
276
3000
EO SAE Straight flange ad...
ESL35/40.5SS
Stainless steel
1 1/4
32
40.0
32.0
50.8
40.5
55
95
18
8.0
9999.99999
O-ring face
276
276
3000
EO SAE Straight flange ad...
ESL35/43SS
Stainless steel
1 1/4
32
42.4
32.0
50.8
43.0
55
95
18
8.0
0.67570
O-ring face
276
276
3000
EO SAE Straight flange ad...
ESL36/49SS
Stainless steel
1 1/2
38
48.3
38.0
60.3
49.0
68
100
20
8.0
0.89100
O-ring face
207
207
3000
EO SAE Straight flange ad...
ESL36/50.4SS
Stainless steel
1 1/2
38
50.0
38.0
60.3
50.4
68
100
20
8.0
9999.99999
O-ring face
207
207
3000
EO SAE Straight flange ad...
ESL38/61SS
Stainless steel
2
51
60.3
50.0
71.4
61.0
79
107
22
9.5
1.31500
O-ring face
207
207
3000
EO SAE Straight flange ad...
ESL38/65.8SS
Stainless steel
2
51
65.0
50.0
71.4
65.8
79
107
22
9.5
9999.99999
O-ring face
207
207
3000
EO SAE Straight flange ad...
ESL310/74SS
Stainless steel
2 1/2
64
73.0
58.0
84.1
74.0
98
130
24
9.5
9999.99999
O-ring face
172
172
3000
EO SAE Straight flange ad...
ESL310/77SS
Stainless steel
2 1/2
64
76.1
58.0
84.1
77.0
98
130
24
9.5
9999.99999
O-ring face
172
172
3000
EO SAE Straight flange ad...
ESL310/81SS
Stainless steel
2 1/2
64
80.0
58.0
84.1
81.0
98
130
24
9.5
9999.99999
O-ring face
172
172
3000
EO SAE Straight flange ad...
ESL312/90.5SS
Stainless steel
3
76
88.9
70.0
101.6
90.5
116
150
28
9.5
9999.99999
O-ring face
138
138
3000
EO SAE Straight flange ad...
ESL62/20.5SS
Stainless steel
1/2
13
20.0
15.0
31.8
20.5
32
60
13
7.7
9999.99999
O-ring face
420
420
6000
EO SAE Straight flange ad...
ESL62/21.7SS
Stainless steel
1/2
13
21.3
15.0
31.8
21.7
32
60
13
7.7
9999.99999
O-ring face
420
420
6000
EO SAE Straight flange ad...
ESL62/22.5SS
Stainless steel
1/2
13
22.0
15.0
31.8
22.5
32
60
13
7.7
9999.99999
O-ring face
420
420
6000
EO SAE Straight flange ad...
ESL63/25.7SS
Stainless steel
3/4
19
25.0
19.0
41.3
25.7
40
68
13
8.7
9999.99999
O-ring face
420
420
6000
EO SAE Straight flange ad...
ESL63/27.3SS
Stainless steel
3/4
19
26.9
19.0
41.3
27.3
40
68
13
8.7
9999.99999
O-ring face
420
420
6000
EO SAE Straight flange ad...
ESL63/28.7SS
Stainless steel
3/4
19
28.0
19.0
41.3
28.7
40
68
13
8.7
9999.99999
O-ring face
420
420
6000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表