目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PFB EO - Gear pump flange straight
Parker
ERMETO High Pressure Hydraulic Flanges
Gear pump flanges
Powered by
CAD模型選擇
{parker/m_flansche/06m_zahnrad_fl/pfb.prj},{NB=EO Zahnradpumpenflansche gerade PFB2S},{ERMETO=PFB2S},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{PG=2.0},{LK=40.0},{D1=25.4},{D2=19.0},{D3=58},{D4=40.0},{L1=12},{L2=60},{DB=8.5},{SCM=M 8 x 25},{ORING=25.12 x 1.78},{WEIGHT=9999.99999},{PN=250},{ID=25.120},{RS=1.780},{ERMETO2=PFB2S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PG
Pump size
ⁿ/ₐ
LK
Socket screw bolt circle
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
ⁿ/ₐ
ORING
O-Ring
ⁿ/ₐ
PN
PN A3K
[bar]
ID
[mm]
RS
[mm]
EO Gear pump flange strai...
PFB1S
Steel, plain oiled
1.0
30.0
19.5
14.0
45
30.0
10
55
6.5
M 6 x 20
18.77 x 1.78
250
18.770
1.780
EO Gear pump flange strai...
PFB2S
Steel, plain oiled
2.0
40.0
25.4
19.0
58
40.0
12
60
8.5
M 8 x 25
25.12 x 1.78
250
25.120
1.780
EO Gear pump flange strai...
PFB3S
Steel, plain oiled
3.0
51.0
32.0
24.5
76
51.0
16
72
10.5
M10 x 35
31.42 x 2.62
250
31.420
2.620
EO Gear pump flange strai...
PFB3.5S
Steel, plain oiled
3B
56.0
32.0
24.5
76
56.0
16
72
10.5
M10 x 35
31.42 x 2.62
250
31.420
2.620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表