目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PWDA EO - Gear pump flange 90° elbow 3 holes aluminium
Parker
ERMETO High Pressure Hydraulic Flanges
Gear pump flanges
Powered by
CAD模型選擇
{parker/m_flansche/06m_zahnrad_fl/pwda.prj},{NB=EO Zahnradpumpenflansche 3 Loch 90 Winkel - Aluminium PWDA-1/12A(15)},{ERMETO=PWDA-1/12A},{INFO=PDF Link},{WERKSTOFF=Aluminium},{PG=1.0},{LK=30},{T1=G1/2},{NDMT1=20.955},{KDMT1=18.631},{D1=12.5},{L1=31},{L2=18.0},{L3=26},{L4=34},{LX=30},{LY=15},{LYY=15.0},{DB=6.5},{SCM=M 6x35},{S2=5.000},{T=3.000},{K2=6.000},{DD1=10.000},{NDMS=6.000},{KDMS=4.773},{ORING=15.88x2.62},{ID=15.880},{RS=2.620},{WEIGHT=9999.99999},{PNA=180},{ERMETO2=PWDA-1/12A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PG
Pump size
ⁿ/ₐ
LK
Socket screw bolt circle
[mm]
T1
Thread
ⁿ/ₐ
D1
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
L3
Width
[mm]
L4
Width
[mm]
LX
Width
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
ORING
O-Ring
ⁿ/ₐ
EO Zahnradpumpenflansche ...
PWDA-05/38A
Aluminium
0.5
26
G3/8
10.0
31
18.0
25
31
26
5.5
M 5x35
14x1.78
EO Zahnradpumpenflansche ...
PWDA-05/12A
Aluminium
0.5
26
G1/2
10.0
31
18.0
25
31
26
5.5
M 5x35
14x1.78
EO Zahnradpumpenflansche ...
PWDA-1/38A
Aluminium
1.0
30
G3/8
12.5
31
18.0
26
34
30
6.5
M 6x35
15.88x2.62
EO Zahnradpumpenflansche ...
PWDA-1/12A
Aluminium
1.0
30
G1/2
12.5
31
18.0
26
34
30
6.5
M 6x35
15.88x2.62
EO Zahnradpumpenflansche ...
PWDA-2/12A
Aluminium
2.0
40
G1/2
18.0
40
21.5
31
42
40
8.5
M 8x45
22.22x2.62
EO Zahnradpumpenflansche ...
PWDA-2/34A
Aluminium
2.0
40
G3/4
18.0
40
21.5
31
42
40
8.5
M 8x45
22.22x2.62
EO Zahnradpumpenflansche ...
PWDA-3/34A
Aluminium
3.0*
56
G3/4
24.5
46
26.0
42
49
56
11.0
M10x60
29.75x3.53
EO Zahnradpumpenflansche ...
PWDA-3/100A
Aluminium
3.0*
56
G1
24.5
46
26.0
42
49
56
11.0
M10x60
29.75x3.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
Parker
29.02.2024
PDSF-B EO - Square flange (butt weld connection)
Parker
29.02.2024
PSFA-B EO - Square flange adapter (butt weld)
Parker
29.02.2024
AS EO - SAE Straight flange adapter
Parker
29.02.2024
BFW3-G EO - Gear pump flange 90° elbow 3 holes
Parker
29.02.2024
PPCF EO - Cetop square flange plug
Parker
29.02.2024
G-1038-E
ABB Installation Products
09.03.2023
PFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
29.02.2024
PFE EO - Gear pump flange straight
Parker
29.02.2024
G-1016 Rubber Washer
ABB Installation Products
09.03.2023
G-977 Swing Connector (Channel Feed Hanger)
ABB Installation Products
09.03.2023
VKA1 - Test Point fitting with pin lock for cones 24°
Parker
29.02.2024
MAV-MA3 - Test Point pressure gauge connector with threaded connection M 16...
Parker
29.02.2024
GMA1 - Straight Test Point fitting with pin-lock
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表