目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
KMMOO Adapter - Female thread cross
Parker
PARKER Adapters
NPTF Adapters Female/Female
Powered by
CAD模型選擇
{parker/n_adapter/03n_nptf_aufs_aufs/kmmoo.prj},{NB=Adapter Kreuz-Aufschraubstutzen 1KMMOO-SS},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.300},{ERMETO=1KMMOO-SS},{BESTNR=1KMMOO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{PTF=1-11 1/2},{D1=29.000},{N1=41.000},{Y=41.000},{DB=41.000},{PTL=0.300},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=1KMMOO-SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PTF
Thread NPT/NPTF
ⁿ/ₐ
D1
Bore
[mm]
N1
Overall length 1
[mm]
Y
HEX Body
[mm]
Adapters Female thread cr...
1/8KMMOO-SS
Stainless Steel
1/8-27
8.000
17.000
14.000
Adapters Female thread cr...
1/4KMMOO-SS
Stainless Steel
1/4-18
11.000
22.000
19.000
Adapters Female thread cr...
3/8KMMOO-SS
Stainless Steel
3/8-18
14.000
26.000
22.000
Adapters Female thread cr...
1/2KMMOO-SS
Stainless Steel
1/2-14
18.000
31.000
27.000
Adapters Female thread cr...
3/4KMMOO-SS
Stainless Steel
3/4-14
23.000
35.000
33.000
Adapters Female thread cr...
1KMMOO-SS
Stainless Steel
1-11 1/2
29.000
41.000
41.000
Adapters Female thread cr...
1/8KMMOO-S
Steel
1/8-27
8.000
17.000
14.000
Adapters Female thread cr...
1/4KMMOO-S
Steel
1/4-18
11.000
22.000
19.000
Adapters Female thread cr...
3/8KMMOO-S
Steel
3/8-18
14.000
26.000
22.000
Adapters Female thread cr...
1/2KMMOO-S
Steel
1/2-14
18.000
31.000
27.000
Adapters Female thread cr...
3/4KMMOO-S
Steel
3/4-14
23.000
35.000
33.000
Adapters Female thread cr...
1KMMOO-S
Steel
1-11 1/2
29.000
41.000
41.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表