目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
DGHD102-M EO - Straight male stud ball bearing rotary union metric
Parker
ERMETO Rotary fittings
Ball bearing rotary fittings
Powered by
CAD模型選擇
{parker/p_dreh_vers/01p_kugellag/dg_hd_102_m.prj},{NB=EO DG HD 102-M Gerade Einschraub-Kugellager-Drehverschraubung DG102/16SMHDOMDCF},{IDNR=},{ZFACTOR=1.400},{ZOOM=1.000},{ERMETO=DG102/16SMHDOMDCF},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=S},{D1=16.000},{T1=M22x1.5},{NDT1=22.000},{PT1=1.500},{DN=9.500},{D3=27.000},{L1=60.000},{L2=51.500},{L3=14.000},{L4=70.000},{S1=30.000},{S2=27.000},{S3=30.000},{D4K=18.300},{L2A=14.000},{NDM=24.000},{P1=1.500},{L4M=20.500},{PTL=0.200},{WEIGHT=0.25950},{ERMETO2=DG102/16SMHDOMDCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
DN
Nominal diameter
[mm]
D3
Collar diameter
[mm]
L1
Overall length w/o nuts
[mm]
L2
Tube seat distance
[mm]
L3
Length male stud end
[mm]
L4
Overall length with nuts
[mm]
S1
HEX Body
[mm]
S2
HEX BodyHEX Body
[mm]
S3
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO DG HD 102-M Straight m...
DG102/06ZSMHDCF
X
S
6.000
M14x1.5
5.000
19.000
49.000
42.000
12.000
57.000
22.000
17.000
17.000
0.13199
EO DG HD 102-M Straight m...
DG102/06SMHDCF
X
S
6.000
M14x1.5
5.000
19.000
49.000
42.000
12.000
57.000
22.000
17.000
17.000
0.13095
EO DG HD 102-M Straight m...
DG102/06SMHDOMDCF
X
S
6.000
M14x1.5
5.000
19.000
49.000
42.000
12.000
57.000
22.000
17.000
17.000
0.11090
EO DG HD 102-M Straight m...
DG102/08ZSMHDCF
X
S
8.000
M14x1.5
5.000
19.000
49.000
42.000
12.000
57.000
22.000
17.000
19.000
9999.99999
EO DG HD 102-M Straight m...
DG102/08SMHDCF
X
S
8.000
M14x1.5
5.000
19.000
49.000
42.000
12.000
57.000
22.000
17.000
19.000
9999.99999
EO DG HD 102-M Straight m...
DG102/08SMHDOMDCF
X
S
8.000
M14x1.5
5.000
19.000
49.000
42.000
12.000
57.000
22.000
17.000
19.000
0.11290
EO DG HD 102-M Straight m...
DG102/12ZSMHDCF
X
S
12.000
M18x1.5
9.500
24.000
60.000
52.500
12.000
69.000
30.000
24.000
24.000
0.28400
EO DG HD 102-M Straight m...
DG102/12SMHDCF
X
S
12.000
M18x1.5
9.500
24.000
60.000
52.500
12.000
69.000
30.000
24.000
24.000
0.28400
EO DG HD 102-M Straight m...
DG102/12SMHDOMDCF
X
S
12.000
M18x1.5
9.500
24.000
60.000
52.500
12.000
69.000
30.000
24.000
24.000
0.24580
EO DG HD 102-M Straight m...
DG102/16ZSMHDCF
X
S
16.000
M22x1.5
9.500
27.000
60.000
51.500
14.000
70.000
30.000
27.000
30.000
0.33060
EO DG HD 102-M Straight m...
DG102/16SMHDCF
X
S
16.000
M22x1.5
9.500
27.000
60.000
51.500
14.000
70.000
30.000
27.000
30.000
0.33060
EO DG HD 102-M Straight m...
DG102/16SMHDOMDCF
X
S
16.000
M22x1.5
9.500
27.000
60.000
51.500
14.000
70.000
30.000
27.000
30.000
0.25950
EO DG HD 102-M Straight m...
DG102/20ZSMHDCF
X
S
20.000
M27x2
16.000
32.000
76.000
65.500
16.000
87.500
41.000
36.000
36.000
0.68200
EO DG HD 102-M Straight m...
DG102/20SMHDCF
X
S
20.000
M27x2
16.000
32.000
76.000
65.500
16.000
87.500
41.000
36.000
36.000
0.68200
EO DG HD 102-M Straight m...
DG102/20SMHDOMDCF
X
S
20.000
M27x2
16.000
32.000
76.000
65.500
16.000
87.500
41.000
36.000
36.000
0.56540
EO DG HD 102-M Straight m...
DG102/25ZSMHDCF
X
S
25.000
M33x2
16.000
40.000
78.000
66.000
18.000
90.500
41.000
41.000
46.000
9999.99999
EO DG HD 102-M Straight m...
DG102/25SMHDCF
X
S
25.000
M33x2
16.000
40.000
78.000
66.000
18.000
90.500
41.000
41.000
46.000
9999.99999
EO DG HD 102-M Straight m...
DG102/25SMHDOMDCF
X
S
25.000
M33x2
16.000
40.000
78.000
66.000
18.000
90.500
41.000
41.000
46.000
0.64000
EO DG HD 102-M Straight m...
DG102/30ZSMHDCF
X
S
30.000
M42x2
26.000
50.000
89.000
75.500
20.000
102.000
60.000
46.000
50.000
9999.99999
EO DG HD 102-M Straight m...
DG102/30SMHDCF
X
S
30.000
M42x2
26.000
50.000
89.000
75.500
20.000
102.000
60.000
46.000
50.000
9999.99999
EO DG HD 102-M Straight m...
DG102/30SMHDOMDCF
X
S
30.000
M42x2
26.000
50.000
89.000
75.500
20.000
102.000
60.000
46.000
50.000
1.32300
EO DG HD 102-M Straight m...
DG102/38ZSMHDCF
X
S
38.000
M48x2
26.000
55.000
92.000
76.000
22.000
107.000
60.000
55.000
60.000
9999.99999
EO DG HD 102-M Straight m...
DG102/38SMHDCF
X
S
38.000
M48x2
26.000
55.000
92.000
76.000
22.000
107.000
60.000
55.000
60.000
9999.99999
EO DG HD 102-M Straight m...
DG102/38SMHDOMDCF
X
S
38.000
M48x2
26.000
55.000
92.000
76.000
22.000
107.000
60.000
55.000
60.000
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表