目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F37S - F37 seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
3000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/components/f37s_f37_dichtung.prj},{NB=F37S - F37 Dichtung F37S20X},{ERMETO=F37S20X},{INFO=PDF Link},{WERKSTOFF=Polyurethan},{BAU=1 1/4},{L=3.3},{ZOOM=0.180},{ZFACTOR=0.240},{B=3.0},{D1=44.9},{WEIGHT=0.00150},{ERMETO2=F37S20X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
WEIGHT
Weight
[kg]
F37S - F37 seal F37S08X
F37S08X
Polyurethan
1/2
0.00100
F37S - F37 seal F37S12X
F37S12X
Polyurethan
3/4
0.00100
F37S - F37 seal F37S16X
F37S16X
Polyurethan
1
0.00130
F37S - F37 seal F37S20X
F37S20X
Polyurethan
1 1/4
0.00150
F37S - F37 seal F37S24X
F37S24X
Polyurethan
1 1/2
0.00200
F37S - F37 seal F37S32X
F37S32X
Polyurethan
2
0.00230
F37S - F37 seal F37S40X
F37S40X
Polyurethan
2 1/2
0.00280
F37S - F37 seal F37S48X
F37S48X
Polyurethan
3
0.00330
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表