目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R - Retaining ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
3000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/components/r_haltering.prj},{NB=R - Haltering R20X},{ERMETO=R20X},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BAU=1 1/4},{ZOOM=0.120},{ZFACTOR=0.160},{D=41.3},{S=5.0},{R=46X8.0},{WEIGHT=0.01840},{ERMETO2=R20X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
D
Diameter
[mm]
S
Diameter
[mm]
R
Tube
ⁿ/ₐ
WEIGHT
Weight
[kg]
R - Retaining ring R08X
R08X
Stainless Steel
1/2
22.3
4.0
26X6.0
0.00640
R - Retaining ring R12X
R12X
Stainless Steel
3/4
32.3
4.0
36X8.0
0.00880
R - Retaining ring R16X
R16X
Stainless Steel
1
34.3
5.0
39X7.5
0.01530
R - Retaining ring R20X
R20X
Stainless Steel
1 1/4
41.3
5.0
46X8.0
0.01840
R - Retaining ring R24X
R24X
Stainless Steel
1 1/2
51.3
5.0
56X8.5
0.02230
R - Retaining ring R32X
R32X
Stainless Steel
2
61.3
5.0
66X8.5
0.02670
R - Retaining ring R40X
R40X
Stainless Steel
2 1/2
75.3
5.0
80X10.0
0.03260
R - Retaining ring R48X
R48X
Stainless Steel
3
91.3
6.0
97X12.0
0.05490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表