P1V-S drilling,-milling,-grinding air motors - 80-600W
PARKER AUTOMATION DIVISION EUROPE
Actuators
Air motors
P1V-S 20 -1200W
Powered by
CAD模型選擇
{parker_origa/aktorik/druckluftmotoren/p1vs/drill.prj},{NB=P1V-S025M0H00},{ZYL=25.00},{TYPE=Drilling motor},{MOTORSIZE=250 W},{FUNCTION=0},{FREESPEED=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
ⁿ/ₐ
MOTORSIZE
ⁿ/ₐ
A
[mm]
B
[mm]
P1V-S008N0N00
Drilling motor
80 W
96.500
0.000
P1V-S009N0A000
Grinding gear motor
90 W
0.000
0.000
P1V-S015N0L00
Grinding gear motor
150 W
0.000
0.000
P1V-S017M0600
Drilling motor
170 W
120.000
0.000
P1V-S025M0H00
Drilling motor
250 W
141.000
65.000
P1V-S025N0Z00
Grinding gear motor
250 W
0.000
0.000
P1V-S030N0X00
Grinding gear motor
300 W
0.000
0.000
P1V-S040M0H00
Drilling motor
400 W
150.000
64.000
P1V-S040N0L00
Milling motor
400 W
0.000
0.000
P1V-S060M0350
Drilling motor
600 W
162.000
62.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表