Clevis bracket AB3 - 10-25mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1A 10-25mm - according to ISO 6432
Accessories P1A
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/p1a/zubehoerp1a/ab3.prj},{NB=P1A-4DMT-12},{ZYL=12.000},{MATERIAL=0},{WEIGHT=0.040},{A=5.500},{B=18.00},{C=12.100},{D=27.000},{E=15.000},{F=25.00},{G=73.00},{H=7.00},{I=170.00},{J=15.00},{K=5.000},{L=25.000},{M=18.000},{O=6.000},{C4=73.000},{R4=7.000},{S2=3.000},{L2=23.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
ⁿ/ₐ
ZYL
Cylinder diameter
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
Size of bore
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[°]
J
[°]
P1A-4CMT
P1A-4CMT
10.000
0.020
4.500
13.00
8.100
24.000
12.500
20.00
65.30
5.00
160.00
17.00
P1A-4DMT
P1A-4DMT
12.000
0.040
5.500
18.00
12.100
27.000
15.000
25.00
73.00
7.00
170.00
15.00
P1A-4DMT
P1A-4DMT
16.000
0.040
5.500
18.00
12.100
27.000
15.000
25.00
80.00
7.00
170.00
15.00
P1A-4HMT
P1A-4HMT
20.000
0.080
6.600
24.00
16.100
30.000
20.000
32.00
91.00
10.00
165.00
10.00
P1A-4HMT
P1A-4HMT
25.000
0.080
6.600
24.00
16.100
30.000
20.000
32.00
100.00
10.00
165.00
10.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表