Shock Absorber - Stop Collar for Shock Absorber
PARKER AUTOMATION DIVISION EUROPE
Actuators
Shock Absorber
Powered by
CAD模型選擇
{parker_origa/aktorik/stossdaempfer/anschlaghuelse.prj},{NB=HO-7981 SC 3/4 A Anschlaghuelse},{TYPE=SC 3/4 A},{OPTION=Option a fuer rueckseitige Montage},{IDNR=7981},{K1=57.200},{K2=0.000},{D1=42.000},{K2A=49.200},{K2B=0.000},{K3=41.200},{D3=37.500},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
OPTION
Options
ⁿ/ₐ
IDNR
Order-No.
ⁿ/ₐ
K1
[mm]
K2
[mm]
D1
[mm]
K2A
[mm]
K2B
[mm]
K3
[mm]
PO-7951 SC 25 B Stop Coll...
SC 25 B
7951
31.800
55.600
25.000
0.000
0.000
0.000
PO-7971 SC 1/2A Stop Coll...
SC 1/2A
Option a for mounting at ...
7971
38.100
0.000
36.000
47.600
41.300
28.600
PO-7977 SC 1/2B Stop Coll...
SC 1/2B
Option b for mounting at ...
7977
38.100
0.000
36.000
0.000
41.300
28.600
PO-7981 SC 3/4 A Stop Col...
SC 3/4 A
Option a for mounting at ...
7981
57.200
0.000
42.000
49.200
0.000
41.200
PO-7987 SC 3/4 B Stop Col...
SC 3/4 B
Option b for mounting at ...
7987
57.200
0.000
42.000
0.000
39.700
41.200
PO-7991 SC 1-1/2 A Stop C...
SC 1-1/2 A
Option a for SA 1-1/8 x 2...
7991
76.200
0.000
64.000
62.700
0.000
60.300
PO-7997 SC 1/8 B Stop Col...
SC 1/8 B
Option b for SA 1-1/8 x 2...
7997
76.200
0.000
64.000
0.000
50.000
60.300
PO-7891 SC 1-1/2 A Stop C...
SC 1-1/2 A
Option a for SA 1-1/8 x 6
7891
76.200
0.000
64.000
84.900
0.000
60.300
PO-7897 SC 1/8 B Stop Col...
SC 1/8 B
Option b for SA 1-1/8 x 6
7897
76.200
0.000
64.000
0.000
72.200
60.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表