Universal flange - Universal flange
PARKER AUTOMATION DIVISION EUROPE
Actuators
Shock Absorber
Powered by
CAD模型選擇
{parker_origa/aktorik/stossdaempfer/universalflansch.prj},{NB=HO-7952 UM-25 Universalflansch},{TYPE=UM-25},{IDNR=7952},{J1=35.000},{J2=47.000},{J3=16.000},{J4=25.500},{J5=35.000},{J6=10.400},{J7=5.500},{J8=10.400},{D1=25.000},{D3=21.250},{S=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
IDNR
Order-No.
ⁿ/ₐ
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
D1
[mm]
PO-7902 UM-10 Universal f...
UM-10
7902
25.400
38.000
12.000
25.400
8.000
4.500
5.000
10.000
PO-7912 UM-12 Universal f...
UM-12
7912
25.400
38.000
12.000
25.400
8.000
4.500
5.000
12.000
PO-7922 UM-14 Universal f...
UM-14
7922
29.000
45.000
16.000
35.000
8.000
4.500
5.000
14.000
PO-7932 UM-20 Universal f...
UM-20
7932
35.000
46.000
16.000
25.400
35.000
10.400
5.500
10.400
20.000
PO-7952 UM-25 Universal f...
UM-25
7952
35.000
47.000
16.000
25.500
35.000
10.400
5.500
10.400
25.000
PO-7972 RF 1/2-M Universa...
RF 1/2-M
7972
41.000
54.000
9.500
28.000
42.000
7.000
36.000
PO-7979 RF 1/2 Universal ...
RF 1/2
7979
41.000
54.000
9.500
28.000
42.000
7.000
33.000
PO-7982 RF 3/4 Universal ...
RF 3/4
7982
57.200
76.200
12.700
41.300
60.300
8.700
42.000
PO-7988 SF 3/4 Universal ...
SF 3/4
7988
57.200
12.700
41.300
60.300
8.700
42.000
PO-7998 SF 1-1/8 Universa...
SF 1-1/8
7998
88.900
15.900
69.900
10.300
64.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表