AZ.. 32-100 TYPE A - Foot mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting Serie A-EN
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinder-befestigungsarta_en/befestigungsart_a.prj},{NB=HO-A-50 PD 28072 Fussbefestigung},{ZYL=50.000},{E=65.000},{AB=9.000},{AH=45.000},{AO=10.000},{AT=5.000},{AU=32.000},{G1=77.500},{TR=45.000},{SA=170.000},{XA=175.000},{R=1.500},{R1=1.000},{RA=46.500},{RT=8.000},{B=40.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ZYL
Cylinder diameter
[mm]
E
[mm]
AB
Size of bore
[mm]
AH
[mm]
AO
[mm]
AT
[mm]
AU
[mm]
G1
[mm]
TR
[mm]
SA
Length + stroke
[mm]
XA
Length + stroke
[mm]
PO-PD27917 A-032 foot mou...
32.000
47.000
7.000
32.000
8.000
4.000
24.000
55.500
32.000
142.000
144.000
PO-PD27918 A-040 foot mou...
40.000
53.000
9.000
36.000
10.000
4.000
28.000
62.500
36.000
161.000
163.000
PO-PD28072 A-050 foot mou...
50.000
65.000
9.000
45.000
10.000
5.000
32.000
77.500
45.000
170.000
175.000
PO-PD28073 A-063 foot mou...
63.000
75.000
9.000
50.000
10.000
5.000
32.000
87.500
50.000
185.000
190.000
PO-PD28074 A-080 foot mou...
80.000
95.000
12.000
63.000
14.000
6.000
41.000
110.500
63.000
210.000
215.000
PO-PD28075 A-100 foot mou...
100.000
115.000
14.000
71.000
15.000
6.000
41.000
128.500
75.000
220.000
230.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表